Creative Commons images are CC BY-NC-SA 3.0

1.50

added to your
shopping cart

quantity
In stock 1,016 in stock
1.50 1+ units
1.35 10+ units
1.20 100+ units

Description: That is a GPS chip antenna. Itty-bitty! And we were just as surprised when it picked up just as many satellites as the larger ceramic antennas. The PDOP and VDOP (dilution of precision) of these chip antennas are greater than their ceramic siblings and the gain is not as great (to be expected), but heck, if you can get a lock with this little guy, who cares?

Note: This is just a GPS antenna and is not a complete GPS module. For a complete module, check out our GPS category.

Check out our GPS buying guide!

Features:

  • Central Frequency - 1575MHz
  • Gain (Typical) - 2.5dBi
  • Return Loss (db) - -9.5(min)
  • Pattern - Omni-directional
  • Impedance - 50Ohm

Dimensions: 2x7mm

Documents:

Comments 8 comments


Related Products