"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9198","SEN-09198","Piezo Vibration Sensor - Small Horizontal","
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and \'tap\' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.
Comes with machine pins that allows for horizontal mounting.
We\'ve seen this used as great musical inputs.
Features:
Documents:
","The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and \'tap\' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch. Comes with machine pins that allows for horizontal mounting. We\'ve seen this used as great musical inputs. Features: * Flexible PVDF Piezo Polymer Film * Wide dynamic range * Laminated for higher voltage output * Breadboard friendly leads **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Flex/MiniSense_100.pdf) * [Technical manual](http://www.sparkfun.com/datasheets/Sensors/Flex/MSI-techman.pdf) ","2009-04-08 15:25:52-06","9.95","9.959.458.96","1","","1","","","","","","9031.80.8070","18mm","11mm","7mm","0.0016lbs"," ......... ....\'........... ....,\'............. .\':;. .\':l:....\'... . .\'::;\'.;o:;;cxOkl,.. . . ..,c:;.,olc;\'oO00Oc;. .... \'. ..,:;,.:d::dkOOO0k:.. ... c\' ..\';;\'.,l::x00Okdl,. . . .dl. .::c...\',,..,:::c:,;;\'. ..\'.\';.... \';, \':\'d. .;. ........\',,\'\'.. .\'\'..\':dkk: \'\' d\'\'. ,d;;l .. .......... .\'\'..,cdxxxkOx. .. .kx ;x\' ;, ..... .,\'...:xkxxxkkkOk; kk..cc;.x;;. ,;.\'cd;;lko\'..ckkOOd d\'dd,.c .. . \',:kOl,\'xc.. ckkOk\' :, ,. .;,xOkkko\'.....lkkkxl .. ,\'lkkxkl ..lOkkkOx. ......;,kOkkkxlcllldkkkOO: .. ;.oOkkkOOo\' \'xkOOd. . ,;;xkkkko;:. oOO0O, ..;.kOkkO\' ...,kkkOOl ..;\'lOOkko\'..;lkkkkxl\' ...;,kOkcdkkkkkkxl;. . ;.dOOc,kxxdl;. .,:OOxco:,. ..ll;.. ","https://www.sparkfun.com/products/9198/images.txt","Flex / Force","114","","8449, 9196, 10293, 9197, 9199, 11853",""