"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9199","SEN-09199","Piezo Vibration Sensor - Small Vertical","
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and \'tap\' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.
Comes with solder pins that allows for vertical mounting.
Features:
Documents:
","The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and \'tap\' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch. Comes with solder pins that allows for vertical mounting. Features: * Flexible PVDF Piezo Polymer Film * Wide dynamic range * Laminated for higher voltage output * Breadboard friendly leads **Documents:** * [ Datasheet](http://www.sparkfun.com/datasheets/Sensors/Flex/MiniSense_100.pdf) * [Technical manual](http://www.sparkfun.com/datasheets/Sensors/Flex/MSI-techman.pdf) [ ](http://www.sparkfun.com/datasheets/Sensors/PLC-UART-II.pdf) ","2009-04-08 15:28:51-06","9.95","9.959.458.96","1","1","1","","","","","","9031.80.8070","21mm","6mm","6mm","0.0012lbs"," ... .....;clc;\'.... .....\'0NNNNXKd.\'... ...\'.\':xO0KK0d\'..... ..\'..\',clc::::;;\'.... ....\',;,,;::::;\'..... .. o;. ...\',;;;;;,,\'\'\'\'... ...,:loxxl\' .. .k:,..,,,,l\' ...\',;;;:;,\'.\'.... .\',.,:dddlccldxkkd:. .;. cd\'\'\' .dcc;,..\',. ...\',;;;,,\'.. \'lddlclx; .. ,xkkkxl\' lc\'.cd:;\'cd..,\': ..\';:c::;:;;,\'. ,;cdxkkkl\'..\' .oOkkkxdo;.,lc,do.;\' \'. ..\',;,,;;::::;;\'... ..;llookkkkkkkdc,\'\'\'\';dkkkxc.,. . ....\'\'\'...\'\'\'\'\'\'\'..... ....\'cododxkOOx, . xkkkkxo\' ..\'\'\'\'................. ...\':ooloxkkx:,:l\'.\'dkkkxkxdl,.\'................... ...\';llllxkx;,dxdxxddollcl\'................. ...;ll:lodoolooododdl;\'............. ..\'.,cddlodddll;...\'............ .,\'.\',:,\'\',,\'\'..\'\'.......... .\',;;;,..\'\',\'\'\'\'\'............. .\',;:clclc:,\'\'\'\'.\'.,\'\'\'........... ..\';:::;,;;::;\'....,\'.\'\'\'.\'......... .\',\'\'...........\',;;;,,,,\'........ ...\',\',;;,\'\'\',,\'...... ....\'............ ............. ","https://www.sparkfun.com/products/9199/images.txt","Flex / Force","74","","8449, 9196, 10293, 9198, 9197, 11853, 18433, 18434, 18435",""