"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9224","BOB-09224","Color 24-Bit LCD 4.3\"" PSP Touch Screen Connector Breakout","
Replacement: None. We are no longer carrying this breakout in our catalog. This page is for reference only.
Description: This is the SMD connector for the PSP touch screen. 4-pin right angle good, friction fit connector with 1 mm pitch.
This connector is compatible with the PSP Touch Screen NOT the Sharp Color 24-Bit LCD.
Documents:
","**Replacement:** None. We are no longer carrying this breakout in our catalog. This page is for reference only. **Description**: This is the SMD connector for the PSP touch screen. 4-pin right angle good, friction fit connector with 1 mm pitch. This connector is compatible with the [PSP Touch Screen](http://www.sparkfun.com/commerce/product_info.php?products_id=8448) NOT the [Sharp Color 24-Bit LCD](http://www.sparkfun.com/commerce/product_info.php?products_id=8335). **Documents:** * [Connector Datasheet](http://www.sparkfun.com/datasheets/LCD/PSPTouchConnector.pdf) * [Schematic](http://www.sparkfun.com/datasheets/BreakoutBoards/PSP_Touch_connector_breakout.pdf) * [Tutorial](http://www.sparkfun.com/tutorials/139) ","2009-05-20 17:16:54-06","3.95","3.95","","","1","","","","","","8542.39.0000","20mm","57mm","5mm","0.0017lbs"," .\'. .;oxkkko:. .,lxkkkkkkkkkkko:\'. .\'cdkkkkkkkkkkkkkkkkkkkdl;. .:dkkkkkkkkkkkkkkkkkkkxkkkkkkkkdc,. \'kOkkxOOkkkkkkkkkkkkkkkkkkkkkkkkkkkxo. .OKKXWWWNK0OkkkkkkkkkkkkkkkkkkkkkOOOkx. ..;lk0KNWKlWNKXX0OOkkkkkkkkkkkkOOOOOOOOkx, .,cllloXNNNNKoWX;0N00NXKOxkkkkkOOOOOOOOOOOO0l .\':llllook0XXXN0xdWNdKNdxWKxK0kO0OOOOOOOOO0KKXXXk;\'. ..;clllooooookXXNXk.ONOloNWxkNOlNNKOOO0O00XNXKKXNNNNkc:ll:,. .,:lllllloooooddxkOxxx0Xk.ONK;xXWOdWNNXO0KXNWWWXXNNNNNKdcloolll:\'. .\':lc;\',c:loooooodddccoO0kkkOKKO:xXK,xXWWNWWWWWWWWWWWNNXKKKkooolc:;,\'. ..,;,,,;;,;:;.ccooooddol;dkocx0Odxk000klxNNNXXNWWNWWWWNNXXXKKK0xocc;;;,;,. .,.;c.:kOxc\'lc.coooo;c;;cddxkxcdko:kOxodx0XNXNNNNXNWWNNXXXXKKKKOxoc::c::cc:\'. .\';cl::lol::ooc:;;::;,cc:\'cdk0kkkddOd,xk0XXXXXXXXXXXXXXKKKK0kdl:cccclolc,.. .\',;:clocc;:o:\'dkxl,cl\';oodo;c;;ddkxxkk0KkKXKKKKKKKKKKK0Okdcccccloolc,... .,;;::ccllllol:ldol:odl;;;::;,cl;,loxxkk0O0KkkKKKKK00kdoc:ccloool:\'.. .\';ccccllllllol::,dl.ckkd:;o:.oldddc,,cdxkkO000Oxoccccllodlc,... ..,;lolccclllocol::ool;cdo;,.,::;::c,;oodxolcclcloool:\'... ..\';:ccccllllloocc,l:\'\'oxoc\',,,;lllccc:cllodlc,... ..\';:llollllllcll:;cc::,;;;;cccllllool;\'... ..\';clooolllclll:::,;cclllloolc,... ..\';cooollc::;;::cloooc;\'... ...\';clolc::loolc,... ...,:ccc;\'... ","https://www.sparkfun.com/products/9224/images.txt","Breakout Boards","0","","116, 553",""