SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T06:25:37-06:00SparkFun ElectronicsCustomer #120598 on TOL-09226 - Tweezers - StraightCustomer #120598urn:uuid:051c275a-3023-cb4f-2659-9cec28015ccc2011-08-27T13:58:30-06:00<p>Nice cheap tweezers, wish they didn't have quite as much opening spring force however. maybe after some use they will get softer. Also note these tweezers are fairly narrow bodied, combined with the high spring force and they have the tendency to roll around in your hand.</p>
SomeGuy123 on TOL-09226 - Tweezers - StraightSomeGuy123urn:uuid:8fc5793d-655f-b826-490a-8351e80a91d12011-01-05T18:12:03-07:00<p>Sharp enough to stab through your hand.</p>
htimstyler on TOL-09226 - Tweezers - Straighthtimstylerurn:uuid:d2549a0d-1e5e-3ad9-60e2-3992f78236552009-05-20T23:07:56-06:00<p>.</p>