"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9234","COM-09234","TRIAC","
This is a sensitive gate TRIAC (also known as a thyristor) with a 200V blocking voltage in a bread board friendly TO-92 package. Use a triac to control an AC load (like EL wire, small incandescent lamps, etc) from a DC source (like the GPIO on a microcontroller).
Checkout our EL wire on a straight jacket tutorial!
Documents:
","This is a sensitive gate [TRIAC](http://en.wikipedia.org/wiki/TRIAC) (also known as a thyristor) with a 200V blocking voltage in a bread board friendly TO-92 package. Use a triac to control an AC load (like EL wire, small incandescent lamps, etc) from a DC source (like the GPIO on a microcontroller).
Checkout our EL wire on a [straight jacket](http://www.sparkfun.com/commerce/tutorial_info.php?tutorials_id=130) tutorial!
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/General/MAC97-D.PDF) (MAC97A4GOS)
","2009-05-21 11:07:56-06","0.95","0.950.90.86","","","1","","","","","","8541.10.0040","19mm","5mm","4mm","0.0004lbs","
\'cdo:.
.,lddddxxddl:\'.
\'ldddxddoddddddddo:.
\'cddddddddddddddddxkOKXd
\'cddxddddddxdddddxxk0XNNX00:
cloddddddddddxxxk0XNNXK00OOk.
.oxxkkkxdxxxxk0XNNXKK00OOkkd.
cd0kOOOkOkkXNNXKK00OOOkxl,.
.\';c:;cd0KOOOk0K0000OOOkd;.
.... ..:d:;:oKKOO0OOO0Okdc,..
... .. ...:lkOOOO0000Okxdl:\'..
... . .....lkOOOOO00Okxdol:;\'..
... .. ..........,coxxxxdolc:;\'...
.. . ..................\'\'\'\'\'.....
.. .. .... ................
.. ... ... ............
.. .. .... .....
.. ... ...
... ... .....
... .........
... ..........
.... .......... ...
....................
. .,..........
.\'\'\'..
","https://www.sparkfun.com/products/9234/images.txt","PTH ICs","0","","",""