"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9261","COM-09261","ATMega328 - TQFP","
This is Atmel\'s high performance, low power 8-bit AVR ATMega328 microcontroller in a pint-sized TQFP package. Yes, you really can solder that.
Features:
- 1.8-5.5V operating range
- Up to 20MHz
- Part: ATMEGA328P-AU
- 32kB Flash program memory
- 1kB EEPROM
- 2kB Internal SRAM
- 2 8-bit Timer/Counters
- 1 16-bit Timer/Counter
- RTC with separate oscillator
- 6 PWM Channels
- 8 Channel 10-bit ADC
- Serial USART
- Master/Slave SPI interface
- 2-wire (I2C) interface
- Watchdog timer
- Analog comparator
- 23 IO lines
- Data retention: 20 years at 85C/ 100 years at 25C
Documents:
","This is Atmel\'s high performance, low power 8-bit AVR ATMega328 microcontroller in a pint-sized TQFP package. Yes, [you really can solder that](http://www.sparkfun.com/commerce/tutorial_info.php?tutorials_id=96).
**Features:**
* 1.8-5.5V operating range
* Up to 20MHz
* Part: ATMEGA328P-AU
* 32kB Flash program memory
* 1kB EEPROM
* 2kB Internal SRAM
* 2 8-bit Timer/Counters
* 1 16-bit Timer/Counter
* RTC with separate oscillator
* 6 PWM Channels
* 8 Channel 10-bit ADC
* Serial USART
* Master/Slave SPI interface
* 2-wire (I2C) interface
* Watchdog timer
* Analog comparator
* 23 IO lines
* Data retention: 20 years at 85C/ 100 years at 25C
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/SMD/ATMega328.pdf)
* Atmel [Product Page](http://www.atmel.com/dyn/products/product_card.asp?PN=ATmega328P)
","2009-06-02 16:55:26-06","4.25","4.254.043.83","","","1","","","","","","8542.39.0000","21mm","16mm","3mm","0.0010lbs","
\',,\'
.:dOOOOOOo:.
;dOOOOOOOOOOOkl,
\'okOOOOOOOOOOOOOOOOdc.
.cxOOOOOkkkkkOOOOOOOOO0Okl,
;xOOOOOOkkkkkkkkOOOkkOOOOO0OOd:.
,dkOOOOOOOOkkkkkOOOOOOOOOOO00000OOOl;.
.oOOOOOOOOOOOOOkOOOOkkOOOkOOOO000000000Oxc.
.\'dOOOOOOOOOOkkkOOkkOkOOOkkkOOO0000000000000O;..
.ck00OOOOOOOOkkkxkkOOOOOOOOOOOOO0000000000OOd..
\'ood00OOOOOkOOOOOkkOOOOOOO0OO0OO0000000OO0l.
.\'\'..cxok00OOOOOOOOOOOOO00OOOO00000000000k\' ,,.
...;, .dxxO00OOOOOOOOOOOO00O0000000000:.\'c....
...,:\' ,kxk00OOOOOOOOOOO000000000o..c, ...
....;:..lOxO0000000000000000k\'.::..\'..
....:; .xkkO000000000OO:.,c.....
...,c. ;OkO0000O0l..c,....
....;:..cOOOl..;;....
....\',,,\'\'.....
","https://www.sparkfun.com/products/9261/images.txt","AVR Microcontrollers","0","","10915,
10914",""