"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9275","TOL-09275","DC to DC converter module 6A","
Replacement:BOB-09370. We no longer sell the bare module, but still sell the breakout board. This page is for reference only.
This is a SMD non-isolated dc-dc converter that can deliver up to 6A of output current. These modules provide precisely regulated output voltage programmable via external resistor and capacitor from 0.59Vdc to 5.5Vdc over a wide range of input voltage (VIN = 4.5 - 14V). Their open-frame construction and small footprint enable designers to develop cost- and space-efficient solutions. Standard features include remote On/Off, programmable output voltage and overcurrent protection.
Part #: APTS006A0X-SRZ
Features:
Documents:
","**Replacement:**[BOB-09370](http://www.sparkfun.com/products/9370). We no longer sell the bare module, but still sell the breakout board. This page is for reference only. This is a SMD non-isolated dc-dc converter that can deliver up to 6A of output current. These modules provide precisely regulated output voltage programmable via external resistor and capacitor from 0.59Vdc to 5.5Vdc over a wide range of input voltage (VIN = 4.5 - 14V). Their open-frame construction and small footprint enable designers to develop cost- and space-efficient solutions. Standard features include remote On/Off, programmable output voltage and overcurrent protection. **Part #:** APTS006A0X-SRZ **Features:** * 4.5-14V Input voltage * 0.59V-5.5VDC Regulated output * 6A max output current * Low output ripple and noise * -40C to 85C operating temperatures **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Tools/apts006a0x_ds.pdf) ","2009-06-26 10:53:33-06","13.95","13.9513.2512.56","","","1","","","","","","8542.39.0000","14mm","14mm","8mm","0.0140lbs"," .\',;:cclllc:;,\'. .\':lddxoddooooxxooodddl:\' \'cdddodlooodooddxxoolloxkkxdc, .;oxxooooodxddollllodddxxkkdlldldd:. ;oloodxoxxxxd::lllllll:llodkxdl:llood:. .lolloodxxxkxc;ldkkoooccodlolcdxddocccloo\' ,ooodooxxxxxd;,oxkkooxololllooocdddddocccoo, ,odododxxxxkkc:lxkOddddddoooddoollxddddolllol, \'ldooodxxxxkxlodoxdxxdkxxxdooddxdoldxxdddo:lloc\' .coddodxxxkxd;lxc:;lxkxodlolccooodxoxxxdddolllol;. .cdddodxxxxx::ll;oxkkkxddxolddododlllddddddocooo;\' ,lddodddxxxxdo::oxxkOkxxocldodxxxxxdodxolooddddo;; ,lddddddddxxdl:odxxxxxdkkdoxxddoodxxloolcodooodd;; .codddddddxxdlcxOkkkOOOxddxkkkxocodkdclclloloddo;, .cloooddddxxddddxkxxkxl:dxkkkxxdoodkkxdooooodxxl:. \'lloooollllllolololdlldxkxxxxkddlcccokOkdxkkxd:: ;clooooloooloodoxododkkxxdoldxxlc:coxkkdxkxd:c. ;llooddddddddxxkxdxkOxxxocclxxd:cldxxxkkxd::. ,ccoollldxxxxdc:col;\'\'ldxxxxxkododdllodl;;. .:ccllllooxkdodxxxxxxkkkxddxxdoxdlodl;;,. .:clooooldxooodxxxxxxdxdoooddoool:,;...... .,;coodxdodoollllddlllooodlc::;;.........;;. ..,;;clooodooddodollc::;;::;,\'........\';:c:\'.. ...\',;:::::;;;;;;;::cccc:,\'......... .. ...\'.\'.. ...\'\',::cllllllllllc:,\'... .... ..\',cc;,... .,cxdc. ............ .\';;\'. ...,\';::,::\'...:cc;,\'. .,,;odkxl;. ........:ll:,,,,,. \'..dkkkO00Okdc,\';cc:,,;::;\'. .\'\'lOkkOOkko;:c::,,;::;cldoc,. .;d::OOOOOOkx\'\',,,,:clxo0OkKK0xl:. \';:0lckoOXKXK0,\',;;:d0NN0KOOk0xl:,. ;lcokd0k:dXNXXNc:0kOXNNXKOk0koc;,.. .;:looolxKKXKKcdNkkkxk0xxoc:,... .\';cloodkkxXKccoOxdl:;\'... .\',:clooc:ll:;\'... .,;;,\'. ","https://www.sparkfun.com/products/9275/images.txt","Tools","0","","15101, 9370, 8982, 523, 96",""