"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9278","COM-09278","Missile Switch Cover - Red","
It\'s not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch.
The hot red safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch.
**Note: **This is the cover for the switch only. A compatible toggle switch is listed below.
","It\'s not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch. The hot red safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch. **Note: **This is the cover for the switch only. A compatible toggle switch is listed below. ","2009-07-08 15:12:12-06","2.1","2.121.89","1","1","","","","","","","8536.90.8085","28mm","45mm","18mm","0.0300lbs"," .;c:,. .\':oooolc,. \'oc,\',coooolc,. :oddoc;\',coooolc,. .codddool;,,:oooolc,. :ddkOkxxdool;\'\'coooll. .:odkKXXX0Okxdoolldolll; .,lodxOKXXXXNNX0kxdddolllll. .coodk0KXXXXXXNNXXX0xdoolllol, ,looxO0KXXXXXXXNXXXXKxdxdooloolc ,looxO0KKKXXXXXXXXXXXKxodddooooool. .clldk0KKKKKXXXXXXXXKkxxxdodoooooooo; \'\'coxO00KKKKKKKXXXXOxooooooooooooooool. ;oclO00000KKKKKKXKOdooooooooooooooooool, ,ldkO0OkxO00KKKKkooodooooooooooooooooooc .;do:. .lO0Kkoooddoooooooooooooooooool. :k:\'coddooooooooooooooooooool .locldoooooooooooooooooooooo; ,xloddooooooooooooooooooooooo. cNKdodddk0dlkxoooooooooooooool .XWkddO0KKXN000kooooooodoooooo; KMNOkKN0:.l0WMXOxoooddddddddo\' oMMMWMMMWOkXKlkkkOkOKK0kdddkOc .,NMMMMMMNXWMNx,dxOXXOOOOO0Kk:. .o00KWMWWMWOc0MMMNxxkO0OkodOOo,... ;x0000KXNXKNWXo,lXNWXO00Ox::cd;..... .lOKKKK000KKKKXNNWKKNWNWN0OOkl:;..... ;xKK0xc,.....,ckXWWMWMWWWWX0Oxl,..... .cOKK0l. ;KWWMMWNWN0d:\'... \'d0KKKO; cWWWWWWNx. ;kKKKKK0x. dWWWWXk; .l0KKKKKKKK0c. .dWWNKo. o0KKKKKKKKKKKK0;. .:xXNKx;. ,dOKKKKKKKKKKKKK0OO0KXXX0o\' .:k0KKKKKKKKKKKKKXXKOc. .lk0KKKKKKKKKK0d, ,oOKKKKKKOl. .:kKKx;. ","https://www.sparkfun.com/products/9278/images.txt","Switch","251","","9181, 11310, 9276, 11274, 11275, 8837, 11273",""