{"id":9278,"sku":"COM-09278","name":"Missile Switch Cover - Red","description":"
It's not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch.<\/p>\n\n
The hot red safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch.<\/p>\n\n
**Note: **This is the cover for the switch only. A compatible toggle switch is listed below.<\/p>","description_markdown":"It's not what project you have in mind that may use a rocket launch switch... The question is what project will you come up with once you have one in hand? Everyone has a proverbial missile to launch. \n\n The hot red safety cover protects a toggle switch from accidentally being turned on. When flipped up, the user has full access to a switch underneath. Upon closing the cover, the cover will force the switch arm back into the lower position - a safety mechanism so you can quickly hit the cover down and deactivate the switch.\n\n**Note: **This is the cover for the switch only. A compatible toggle switch is listed below.\n\n","date_published":"2009-07-08 15:12:12-06","price":2.1,"qty_price":{"1":2.1,"25":2,"100":1.89},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.90.8085","pack_length":"28mm","pack_width":"45mm","pack_height":"18mm","packed_weight":"0.0300lbs","ascii_art":"\n\n\n\n\n .;c:,.\n .':oooolc,.\n 'oc,',coooolc,.\n :oddoc;',coooolc,.\n .codddool;,,:oooolc,.\n :ddkOkxxdool;''coooll.\n .:odkKXXX0Okxdoolldolll;\n .,lodxOKXXXXNNX0kxdddolllll.\n .coodk0KXXXXXXNNXXX0xdoolllol,\n ,looxO0KXXXXXXXNXXXXKxdxdooloolc\n ,looxO0KKKXXXXXXXXXXXKxodddooooool.\n .clldk0KKKKKXXXXXXXXKkxxxdodoooooooo;\n ''coxO00KKKKKKKXXXXOxooooooooooooooool.\n ;oclO00000KKKKKKXKOdooooooooooooooooool,\n ,ldkO0OkxO00KKKKkooodooooooooooooooooooc\n .;do:. .lO0Kkoooddoooooooooooooooooool.\n :k:'coddooooooooooooooooooool\n .locldoooooooooooooooooooooo;\n ,xloddooooooooooooooooooooooo.\n cNKdodddk0dlkxoooooooooooooool\n .XWkddO0KKXN000kooooooodoooooo;\n KMNOkKN0:.l0WMXOxoooddddddddo'\n oMMMWMMMWOkXKlkkkOkOKK0kdddkOc\n .,NMMMMMMNXWMNx,dxOXXOOOOO0Kk:.\n .o00KWMWWMWOc0MMMNxxkO0OkodOOo,...\n ;x0000KXNXKNWXo,lXNWXO00Ox::cd;.....\n .lOKKKK000KKKKXNNWKKNWNWN0OOkl:;.....\n ;xKK0xc,.....,ckXWWMWMWWWWX0Oxl,.....\n .cOKK0l. ;KWWMMWNWN0d:'...\n 'd0KKKO; cWWWWWWNx.\n ;kKKKKK0x. dWWWWXk;\n .l0KKKKKKKK0c. .dWWNKo.\n o0KKKKKKKKKKKK0;. .:xXNKx;.\n ,dOKKKKKKKKKKKKK0OO0KXXX0o'\n .:k0KKKKKKKKKKKKKXXKOc.\n .lk0KKKKKKKKKK0d,\n ,oOKKKKKKOl.\n .:kKKx;.\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9278\/images.txt","categories":[{"314":"Switch"}],"quantity":251,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/7\/7\/9\/09278-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/7\/7\/9\/09278-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/7\/7\/9\/09278-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/7\/7\/9\/09278-2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/7\/7\/9\/09278-3.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/7\/7\/9\/09278-3.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/7\/7\/9\/09278-3.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/7\/7\/9\/09278-3.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/7\/7\/9\/09278-4.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/7\/7\/9\/09278-4.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/7\/7\/9\/09278-4.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/7\/7\/9\/09278-4.jpg"}],"related_products":[9181,11310,9276,11274,11275,8837,11273]}