{"id":9297,"sku":"CEL-09297","name":"GE865 Breakout","description":"
Replacement:<\/strong> None. We no longer carry this particular breakout or module but check out the cellular <\/a>category for more cellular modules and evaluation boards. This page is for reference only.<\/p>\n\n This is a breakout board for the new Telit GE865 Quad cell module. The board comes with the module installed, as well as a U.FL antenna connector. Standard 0.1\" spaced headers allow easy access to a full range of functionality. Just connect your power supply (3.22-4.5VDC, 3.8VDC nominal), SIM card, antenna, serial connection and a power button and you're off and running!<\/p>\n\n The new GE865 product family introduces the smallest GSM\/GPRS Ball-Grid-Array (BGA) modules in the market. The low profile and small size of the unique BGA package for the GE865-QUAD enable the design of very compact applications. Since connectors are eliminated, the solution cost is significantly reduced compared to conventional mounting.<\/p>\n\n With its ultra-compact design and extended temperature range, the Telit GE865 product line is the perfect platform for high-volume M2M applications and mobile data devices. Additional features such as integrated TCP\/IP protocol stack and serial multiplexer extend functionality of the application at no additional cost.<\/p>\n\n State-of-the-art ADCs, DACs and GPIOs provide connectivity to external peripherals such as sensors and displays.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n