"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9301","BOK-09301","Getting Started with Arduino ","
Replacement:BOK-11471. The second edition is here! This page is for reference only.
If you\'ve heard about this Arduino thing, but are unsure about where to begin, Getting Started with Arduino is a great book to begin with. 110 pages of easy to read, well written, Make/O\'Reilly goodness. Massimo Banzi (author and one of the 5 Arduino developers) describes the basic hardware, writes some simple programs, and explains how to use the free Arduino development environment.
Info:
- Getting Started with Arduino - O\'Reilly Page
- ISBN 10: 0-596-15551-4
- ISBN 13: 9780596155513
","**Replacement:**[BOK-11471](https://www.sparkfun.com/products/11471). The second edition is here! This page is for reference only.
If you\'ve heard about this Arduino thing, but are unsure about where to begin, Getting Started with Arduino is a great book to begin with. 110 pages of easy to read, well written, Make/O\'Reilly goodness. Massimo Banzi (author and one of the 5 Arduino developers) describes the basic hardware, writes some simple programs, and explains how to use the free Arduino development environment.
**Info:**
* Getting Started with Arduino - [O\'Reilly Page](http://oreilly.com/catalog/9780596155513/)
* ISBN 10: 0-596-15551-4
* ISBN 13: 9780596155513
","2009-06-23 08:45:52-06","10.95","10.95","","1","","","","","","","4901.99.0075","251mm","141mm","7mm","0.4182lbs","
......
.............
.............
.......
..... ..
......... ....\';,...
........ ...,\',\'.....,,.
.... ....\',.....\'\',\'. ....
. ;.\',.....\';,. .... .. ...... .....
... ..\'\'.;\'....\'\',\'. ..,\',.. ........... .\'\'..
... .....,\'\'......\';\'.. .. . ........... . .\',,...
... .\';.. .\'.;,\'. ..... .......\'...........\'...........
.. :,.\'. ..... ...................... ...... .. ....
... .. ..... ...... ...... . ........... ..........
... .. ..... .. ....\'...\'. ..... ............ ....
.. .. ............... ... .............. .\',\'\'... ..
... .. ....... ... ........... ..;\'\',... ......
... .. .. ...... ....\'..,..... ..\'... ........
... . ............\';... . ........
.. .... ...... .......
.. ........ ........
... . ........
... . ........
... .... .........
... ..... ........
.... ........
... .........
.... .........
........
..
","https://www.sparkfun.com/products/9301/images.txt","Books","0","","11113,
11021,
11114,
11061,
10915,
10914",""