BOK-11471<\/a>. The second edition is here! This page is for reference only.<\/p>\n\nIf you've heard about this Arduino thing, but are unsure about where to begin, Getting Started with Arduino is a great book to begin with. 110 pages of easy to read, well written, Make\/O'Reilly goodness. Massimo Banzi (author and one of the 5 Arduino developers) describes the basic hardware, writes some simple programs, and explains how to use the free Arduino development environment.<\/p>\n\n
Info:<\/strong><\/p>\n\n\n- Getting Started with Arduino - O'Reilly Page<\/a><\/li>\n
- ISBN 10: 0-596-15551-4<\/li>\n
- ISBN 13: 9780596155513<\/li>\n<\/ul>","description_markdown":"**Replacement:**[BOK-11471](https:\/\/www.sparkfun.com\/products\/11471). The second edition is here! This page is for reference only.\n\nIf you've heard about this Arduino thing, but are unsure about where to begin, Getting Started with Arduino is a great book to begin with. 110 pages of easy to read, well written, Make\/O'Reilly goodness. Massimo Banzi (author and one of the 5 Arduino developers) describes the basic hardware, writes some simple programs, and explains how to use the free Arduino development environment. \n\n**Info:**\n\n* Getting Started with Arduino - [O'Reilly Page](http:\/\/oreilly.com\/catalog\/9780596155513\/)\n* ISBN 10: 0-596-15551-4\n* ISBN 13: 9780596155513\n\n","date_published":"2009-06-23 08:45:52-06","price":10.95,"qty_price":{"1":10.95},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"4901.99.0075","pack_length":"251mm","pack_width":"141mm","pack_height":"7mm","packed_weight":"0.4182lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n ......\n .............\n .............\n .......\n\n ..... ..\n ......... ....';,...\n ........ ...,','.....,,.\n .... ....',.....'','. ....\n . ;.',.....';,. .... .. ...... .....\n ... ..''.;'....'','. ..,',.. ........... .''..\n ... .....,''......';'.. .. . ........... . .',,...\n ... .';.. .'.;,'. ..... .......'...........'...........\n .. :,.'. ..... ...................... ...... .. ....\n ... .. ..... ...... ...... . ........... ..........\n ... .. ..... .. ....'...'. ..... ............ ....\n .. .. ............... ... .............. .',''... ..\n ... .. ....... ... ........... ..;'',... ......\n ... .. .. ...... ....'..,..... ..'... ........\n ... . ............';... . ........\n .. .... ...... .......\n .. ........ ........\n ... . ........\n ... . ........\n ... .... .........\n ... ..... ........\n .... ........\n ... .........\n .... .........\n ........\n ..\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9301\/images.txt","categories":[{"176":"Books"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/8\/3\/8\/09301-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/8\/3\/8\/09301-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/8\/3\/8\/09301-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/8\/3\/8\/09301-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/8\/3\/8\/09301-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/8\/3\/8\/09301-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/8\/3\/8\/09301-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/8\/3\/8\/09301-2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/8\/3\/8\/getting-started.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/8\/3\/8\/getting-started.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/8\/3\/8\/getting-started.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/8\/3\/8\/getting-started.jpg"}],"related_products":[11113,11114,11021,11061,10915,10914]}