Single Axis Gyro - ISZ-500

Replacement: None. We're out of these parts and won't be ordering any more, but check out the rest of our gyros! This page is for reference only.

The ISZ-500 Z-axis integrated MEMS rate gyroscope is designed for high performance audio-video remote controllers, 3D mice, and general motion sensing applications which require sensing rotational motion up to ±500°/sec

The device can be used as a standalone yaw-rate sensor, or can be combined with the InvenSense IDG-500 X/Y-axis gyroscope, for a complete 3-axis solution where all devices mount in plane with the rest of the system electronics. The ISZ-500 features a primary output with a full-scale range of ±500°/sec, for higher-speed motion tracking; and has a secondary output with a full-scale range of ±110°/sec, for higher-sensitivity applications.

  • Integrated Z-axis gyro on a single chip
  • Two separate outputs per axis for higher speed motions and lower-speed precise movements:
    • 500°/s full scale range (higher speed)
    • 110°/s full scale range (high precision)
  • Low bias drift over temperature
  • Auto Zero function
  • Integrated amplifiers & low-pass filters
  • 10,000 g shock tolerance
  • 3V single supply operation
  • 4x5x1.2mm QFN package

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.