"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9312","COM-09312","Hall-Effect Sensor - US1881 (Latching)","
The US1881 is an integrated Hall-Effect latched sensor. That\'s nice but what does it do? Holding a magnet near the sensor will cause the output pin to toggle. This makes for a robust presence sensor. A reed sensor also works nicely, but can be limited by the glass encapsulation and size. A Hall-Effect sensor is much smaller, but can handle less current than a reed switch.
The device includes an on-chip Hall voltage generator for magnetic sensing, a comparator that amplifies the Hall voltage, and a Schmitt trigger to provide switching hysteresis for noise rejection, and open-collector output. An internal bandgap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range.
If a magnetic flux density larger than threshold Bop, DO is turned on (low). The output state is held until a magnetic flux density reversal falls below Brp causing DO to be turned off (high).
Features:
- 3.5V to 24V DC operation voltage
- Low current consumption
- Temperature compensation
- Wide operating voltage range
- Open-Collector pre-driver
- 50mA maximum sinking output current
- Reverse polarity protection
- Lead Free Package: TO-92
Documents:
Videos
","The US1881 is an integrated Hall-Effect latched sensor. That\'s nice but what does it do? Holding a magnet near the sensor will cause the output pin to toggle. This makes for a robust presence sensor. A reed sensor also works nicely, but can be limited by the glass encapsulation and size. A Hall-Effect sensor is much smaller, but can handle less current than a reed switch.
The device includes an on-chip Hall voltage generator for magnetic sensing, a comparator that amplifies the Hall voltage, and a Schmitt trigger to provide switching hysteresis for noise rejection, and open-collector output. An internal bandgap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range.
If a magnetic flux density larger than threshold Bop, DO is turned on (low). The output state is held until a magnetic flux density reversal falls below Brp causing DO to be turned off (high).
**Features:**
* 3.5V to 24V DC operation voltage
* Low current consumption
* Temperature compensation
* Wide operating voltage range
* Open-Collector pre-driver
* 50mA maximum sinking output current
* Reverse polarity protection
* Lead Free Package: TO-92
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/General/Hall-US1881EUA.pdf)
**Videos**
","2009-07-08 17:07:17-06","1.05","1.0510.95","1","1","1","","","","","","9031.80.8070","18mm","5mm","2mm","0.0002lbs","
.
.ck0Oo\'
\'ok0OkxO0Ol\'
.;dOOkxxkkkk000Oc
:xO0000xxdk000KKKKO\'
.,x000000kx0KKKKKKKk.
.\':lxolOKKKKXXXKKKOd,.
..;,,..,cx0kkKKKKKkl,.
...... .;:c;\'\':OK0xc..
.... ..\',\'...,;:c:\'.
... ..... .\',,..
.... .... .....
... .... .....
... ... ....
... .... ....
... ... ....
... ... ....
... .... ....
... ... ...
... ... ..\'.
... .... ....
... ... ...
.. ... ....
... ... ....
.... ....
. ...
...
","https://www.sparkfun.com/products/9312/images.txt","Magneto","1157","","https://www.youtube.com/watch?time_continue=1&v=YrOOK6d4IwI","21286,
20408,
9915,
13247,
14709,
8643,
8914,
13343,
10601,
8642,
8644,
8890"