"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "9324","COM-09324","PIC 28 Pin 48MHz 12K 10A/D USB - 18F2455","
Replacement: None. We are no longer carrying this product in our catalog. This page is for reference only.
Microchip\'s 18F2455 28 Pin USB v2.0 compliant processor. 12K of program space and 24 I/O lines, 10 of which are 10bit Analog to Digital converter capable. Runs up to 48MHz with external crystal. Package can be programmed in circuit.
Documents:
","**Replacement:** None. We are no longer carrying this product in our catalog. This page is for reference only. Microchip\'s 18F2455 28 Pin USB v2.0 compliant processor. 12K of program space and 24 I/O lines, 10 of which are 10bit Analog to Digital converter capable. Runs up to 48MHz with external crystal. Package can be programmed in circuit. **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/PIC18F4550.pdf) ","2009-08-18 12:22:28-06","5.95","5.95","","","1","","","","","","8542.39.0000","36mm","10mm","8mm","0.0020lbs"," ..,,,\'.... ...\';:;;;;;;;;;;;,\'... :xxdolc::;;;;;;:::;;::c;;,,\'\'... .ONNNNXXK0kxdlc:;;,,,,;::::;;;;;;;;,,\'.... .clON0O0XNNNNNNXK0Oxdolc::;;;;;;;;;;;;;;;;,,,\'\'.... .,dx;,:0XoldXWXXNWWWWWNXK0kxol:;;;;;;;;;;;;;;;;;;;;;,\'\'... ... .\'\'cc,,;K0:;cXNOkONWWWWWWWWNK0Oxdlc;;;;;;;;;;;;;,,;;;ccc:,\'.... . .. .\'\',,\',;OO::cXNdodNWXXNWWWWWWWWXKOxdlc;;;;;;,;;,\'..\';:;,,,,,,\'.... .. .. ......,\'..,::lolodNNdooXM0kkXMWWWMMMMMWXKOkdoc:,,,\',,,,,,,,,,,,,,,:od\' .. .\'....,....,....;...;do\'\'dxkO0kxxXMOoo0MN0KNMMMMMMMWNX0Oxdlc:;;;;;;:ldkOkxc ......\'....;,\'\'\';\'\'..:\'...l...\'xc. ckOolxkkKM0xdkMXxxOWWWWWMWWWWWNXKOkddkkOkxxd; ......\'..\',;;;,;::;,,c,,.\'l,\'..d\'...d:. \'xk;.lkkkOOkxOWXoodNWK0KNWWWWWXxdodxxkx. .......\'\',,;::ccllllcooddoxol::d:,..d;...o;...od, \'kkd:okxxNNddoKW0d0WXdodxo,.. ...\'\';cc;cllddddkxxddkxkO0OkkOOkkxkl;,.d:\'..lc...:o. .ldc..dddoxdokWKd::. .. .....,;:cloolcllccc;;cdddxxxO0OOk0Oxxxcc,.ol,..:c\'..\'l.. .o;. ,o\'.. . .. .... .;c::;,,,;:loocokOxdddddxxollolc;.cl;..,l,...l\'.. :.. . . .. .. .....\',::dxdooddlclodcl;::;clc;\';lc,.\'c,...:\'. .. . ....;::::cll;;cclcc\'::::::;:c::,;l:,..:\'. . .....\'\'\',,;:;::;;;;;;;;;;;;,,,\'\';... ... .. ....lo,\'\'\'\'\'\'\'\'\'\'\'\'\'............ .;c\' \'oo,........................ .\':odl;. .,:oo:\'................ .\';ldxkxol;\'.. ...,;coddoc;\'....... ..\';:ldxkOOOOkxdolc:;,\'.........\'\',;;:cloddxxxxdol:,\'... ...\',:codxkkkOOO0000000OOOOOOO000OOkkxddol:;,.... ....\',,;:clloodddddddddooollc:;,\'\'..... .................... ","https://www.sparkfun.com/products/9324/images.txt","Components","0","","",""