SmartCard<\/a>. SmartCards are plastic cards with an embedded chip used to store any data you want. SmartCard applications are limitless; and they're growing increasingly popular, showing up on credit cards and other common identification cards.<\/p>\n\nA standard credit-card sized plastic card (53.98mm width) should fit snuggly. The socket forms a physical connection with the eight contacts on a SmartCard. See the datasheet below for pin-out and dimensions. The pads are spaced by 0.1\".<\/p>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement: **None. We are no longer carrying these SmartCard sockets. This page is for reference only.\n\nThis is an SMD socket for a [SmartCard](http:\/\/en.wikipedia.org\/wiki\/Smartcard). SmartCards are plastic cards with an embedded chip used to store any data you want. SmartCard applications are limitless; and they're growing increasingly popular, showing up on credit cards and other common identification cards. \n\n A standard credit-card sized plastic card (53.98mm width) should fit snuggly. The socket forms a physical connection with the eight contacts on a SmartCard. See the datasheet below for pin-out and dimensions. The pads are spaced by 0.1\".\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Prototyping\/Sockets\/10933.pdf)\n\n","date_published":"2009-09-17 15:55:10-06","price":1.95,"qty_price":{"1":1.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":true,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8473300002","pack_length":"57mm","pack_width":"32mm","pack_height":"4mm","packed_weight":"0.0124lbs","ascii_art":"\n\n\n\n\n\n\n '.\n .;oxxx;..\n .:kOxOKKK0Okdc,.\n ,okOkxkOkkkO0KKK0Oko:'.\n dOOOkkdxxkxxxkkkO000kkkxl.\n ,d0X0kxkxkkkxxkOOOxxxkkOOklll,.\n .lkxxxxxxkkkkxxxkkOOOOkkkkkkkxxl:'.\n 'oxxxxxxxxxxxOkkkkkOkkkkkkkkkkkkkxxxkdl,.\n ,dxxxxxkkxxxxxkkkxkOOOOOkkxdxkkkkkkxxxkxkxxxl'\n 'ckOxddxxxkkxxkkxkxxxxkOOkkOOOOOOOOxdxdxxxkxxx0Xo\n ;oOOkOkkkxkxxxxxxxxxxxxxkxxkOOOOOOOkkxkKKOxxxx0XXk'\n .. .cdOkxxxxkkOkKXX0OkxkkkkkkkkkkkOOOOOOOkkkxOK0Ok0X0o,.\n .okxdc,. 'cx0xdkkkxkO0XNXK0KKKkO0kkkkkkkkkkOOOOkkxkOXWWWWXOo,..\n ,xNXx000kkdxdxxxdxxkx0XXK000K0xOO0KXXK0OkkkkOOOOxxkOXNN0xxkl,..\n ;x0XOKXxokkxxxddddxxkKXX0OO0KOxOk0XXXKK0KOkxxxkkkxkOXNXkl:;'...\n .:dOOxxx000kxxkk0kk0XNK0kxkOKKkxOO0XXXK00KOxdxxxOOxkOXNKo;'...\n ,dkkkkxkkkkkkkxO0kOKXOl0MWWNK0OxxOKXNK000KkdddddOOxkO0ool'...\n ;xxxxdxkkkkxkxkkkkOKXddXKKXXNWWWWWX0Oxk0KKOkkkkk0kxk0Olxc'..\n .ckkxk0NX0OxxxxkkkkkxkO00OkkkOO0KNNWWNKkkkxkkkkkO0kxk0klkc'..\n .ck0OkKXOk0XNNKOxxxxxxxxkxkkxdodkkO000OkkkkkkkkkkkkkO0xokc,...\n .:kOOkOkO00OOkxxxOKXXK0kxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOkc,...\n 'okkkOOkkkkOOkk0K0KOkkxk00kkkkkkkkkkkkkkkkkOOkOOkkOOOkkkkko,...\n o0OXKOOkkkOKX0kkOOO0KXOxkkkkkkkkOOOOOkOOkOOOkkkkOOOOOkOK0dl;.\n ;0KNW0OOkkkkkkOOOOOkkkkkOkkkkkkkOOOOOOOOOkkOOkOOOOOOOKNXOl'..\n .;oOKKK0O0OOOOOOOOkkOOOOkOOOOOOOOOOOOOOOOOOOOOOOOOKNXOl,..\n ...,cx0OKK000OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0XNKkc'...\n ...',lkKKKK000K0OOOOOOOOOOOOOOOOOOOOOOkkO0XNKkc'...\n ...',cdOKKNMN0OOOOOOOOOkOOOOOOOOOOkO0XNKxc'...\n ....';okKNXXK00OOOOOOOOOOOOOOOOKNNKx:'..\n ....,:ok0XKK00OOOOOOOOkOOKNX0d:'..\n ....',:lOKKKK0OOkkxOKNXOl,...\n ....';lx0KKK00KNXkl,...\n .....';lx0KKx:'...\n .....,'..\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9368\/images.txt","categories":[{"53":"Prototyping"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/9\/5\/3\/09368-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/9\/5\/3\/09368-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/9\/5\/3\/09368-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/9\/5\/3\/09368-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/9\/5\/3\/09368-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/9\/5\/3\/09368-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/9\/5\/3\/09368-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/9\/5\/3\/09368-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/9\/5\/3\/09368-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/9\/5\/3\/09368-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/9\/5\/3\/09368-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/9\/5\/3\/09368-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/2\/9\/5\/3\/09368-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/2\/9\/5\/3\/09368-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/2\/9\/5\/3\/09368-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/2\/9\/5\/3\/09368-04.jpg"}],"related_products":[573,548]}