"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9371","SEN-09371","Triple Axis Magnetometer Breakout - HMC5843","
Replacement:SEN-10530. We are no longer carrying this breakout board but we do carry a breakout for the HMC5883L, which is a suitable replacement in most cases. This page is for reference only.
This is a breakout board for Honeywell\'s HMC5843, a 3-axis digital compass. Communication with the HMC5843 is simple and all done through an I2C interface. There is no on-board regulator, so a regulated voltage of 2.5-3.3VDC should be supplied.
The breakout board includes the HMC5843 sensor and all filtering capacitors as shown. The power and 2-wire interface pins are all broken out to a 0.1\"" pitch header.
Note: We found these in inventory and they work fine but we\'re no longer making them. We\'ll be selling them at a discount for a limited time but when they\'re gone, they\'re gone!
Features:
Videos
","**Replacement:**[SEN-10530](http://www.sparkfun.com/products/10530). We are no longer carrying this breakout board but we do carry a breakout for the HMC5883L, which is a suitable replacement in most cases. This page is for reference only.
This is a breakout board for Honeywell\'s HMC5843, a 3-axis digital compass. Communication with the HMC5843 is simple and all done through an I2C interface. There is no on-board regulator, so a regulated voltage of 2.5-3.3VDC should be supplied.
The breakout board includes the HMC5843 sensor and all filtering capacitors as shown. The power and 2-wire interface pins are all broken out to a 0.1\"" pitch header.
**Note:** We found these in inventory and they work fine but we\'re no longer making them. We\'ll be selling them at a discount for a limited time but when they\'re gone, they\'re gone!
**Features:**
* Simple I2C interface
* 2.5 to 3.3VDC supply range
* Low current draw
* 7 milli-gauss resolution
* 0.5x0.5\"" (12.7x12.7mm)
Documents:
* [Schematic](http://www.sparkfun.com/datasheets/Sensors/Magneto/HMC5843-v12.pdf)
* [HMC5843 Datasheet](http://www.sparkfun.com/datasheets/Sensors/Magneto/HMC5843.pdf)
* [Example code](http://sparkfun.com/datasheets/Sensors/Magneto/hmc5843.zip) (ATmega328)* [mbed Example](http://mbed.org/cookbook/HMC5843-Digital-Compass)
**Videos**
","2009-09-09 12:39:11-06","12.95","12.95","","","1","","","","","","8529909900","26mm","23mm","6mm","0.0022lbs","
...
..\',:coolcl\'
...;c...\'oooooooc:o\'
..,...co, .;:c\' \'ooddooocco.
...\':...\': .. :\',..o,\'.,ooodoooo:ll.
..\'\'\';.,; ,,c\'.\'..; ..,ooocllc\'..;ooooooo:ol
..,;cl.cl , \'.\'.\':.;;\'.,oocolc,...\'\'. ;ooooooo:oc
\':looooooo; ...;.ll.c;,;lc.\',ldod, .,\'cooc.,ldooooool:o;
.odoolc;,,l,,occcddl:. \'cl;. cdox;:codkddxxxdoooooooolcd;
;dc,,\'..\'...\'odod; .;:kkkl\',okxxxddkkxxdddddxddoooooocco\'
\':. . ,odod;;cookOOxdxxxxxxxxxxkkkkOOOklclodooooclo.
..: . :dddxdkoxkOOdkkkkkOOOOkkkkOkkOOl....cdoooo:lo.
.,, ;lddddodxdlkkOkOkOOkkkkkkkxkkkO0k:o:,;ldoooo:ol
.:\' .\';cl\'\':oddddxx:;kkOkkxkxkxxxxxkkxkkkO000Olc,ldoool:oc
,d.\'xo:;;::,\'dxxkO0oxOkkkxxkkxxkxxxxxxkkkk00kd,.\'xddool:d:
...d\' ,.;kOOO00xkOkOkxxkkxxxxxkxxxkkkOOdd; :o\': :c:d;
..o , lO0O000dkOkkkkkxxxxxxkkxkxkkxxxl;;codl. \'cccd,
.,c. \':.k000000kxOkkOOOkkxkkxkkkkkOOxddddooooo.,:\'l:lo.
..\',;:::ox\',lk0000KKkxOOOOxkkOkOOOOOOxoldddc;\';ooool ..,lo.
.;o.,xl;,,:c;;kkkO00xdOkOOO0OOkkxkxxdodddocc.:oooo,.\' ;c:ol
.\'d. ..,x00KKK000kOxokxOkkxxdodddddd..\'\'oc...\'..ll:oc
..l c.oO00000OOOOxoOddddddddodooool:loo... . .ol:d:
..c. .;.xOOOOOOOOOdlkdooodoooooodoooooolcc... .\' ;occd,
.\',,;:cdx\'\':okOOOOOOdokdooooodoooooo:ll.ll. ,\'...\',:lol:lo\'
,o.,xc,.\';:,.xkkkxdokdooooooooooooo;...oc. .:ooooooool:,\'.
.\'d. ..\'ddxxxxdooooooooooooooooc.lool:lddlc;,..
.l ; :doooooooooooooooooooooddddoc:,..
..:. .\' looooooooooooooooddddoc;\'....
..\'\'\'...\'.coooooooooooddoolc;\'....
,oc,:looooooooddddoc;,.........
.;xdloooddool:,\'......
cdolc;\'...
.
","https://www.sparkfun.com/products/9371/images.txt","Sensors","0","","https://www.youtube.com/watch?time_continue=1&v=sBKHdt0OdPg","12009,
21286,
116,
115"