"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9382","TOL-09382","Car Adapter Power Supply--7.5VDC 3A","
Replacement:TOL-08638. We are no longer carrying this adapter, but we still have 5V regulated car adapters. This page is for reference only.
This adapter plugs into the 12-24V outlet in cars. It has a barrel plug connector that measures 5.5mm x 2.1mm, center positive. The output power is regulated and rated to 7.5VDVC and up to 3A. Cable length is 1m.
Check out our Unregulated Power Supply Tutorial!
Features:
- Works in cars or trucks with 12V to 24V input
- 7.5VDC, 3A max output
- Power on LED
","**Replacement:**[TOL-08638](http://www.sparkfun.com/products/8638). We are no longer carrying this adapter, but we still have 5V regulated car adapters. This page is for reference only.
This adapter plugs into the 12-24V outlet in cars. It has a barrel plug connector that measures 5.5mm x 2.1mm, center positive. The output power is regulated and rated to 7.5VDVC and up to 3A. Cable length is 1m.
Check out our [Unregulated Power Supply Tutorial](http://www.sparkfun.com/commerce/tutorial_info.php?tutorials_id=103)!
**Features:**
* Works in cars or trucks with 12V to 24V input
* 7.5VDC, 3A max output
* Power on LED
","2009-09-09 16:25:55-06","9.95","9.95","","","1","","","","","","8504409510","66mm","133mm","30mm","0.1642lbs","
.\'coddoc,.
,lxOO000OOOOx;
;dk0KX0k00kxdk0X0\'
.cOK0000kl;...,:lONXKOl;
.;,o0XXK0000KOO0KXXXKK0Okxoo.
.....\',:lxOOO0KKX00XXKXNNNNXXXXXKOcckd:;.
..;lx0KOxod0XKKKNNKXX00XXXX0OkkOO0000d,. OOkOd
\':dOxdkoccccoxO00KXXKKXKXXXXKOxxkkkkkkxxxdl:ckOkOO
\'oOd:,,o00OKXXXXNNNKOO0KKNXXXXOxxxddoodxxxkkkkkkkkxxdl:;\'..
.d0c..cOKNNXK00KKK0OkOKK00XNXNkxxkxdxooloocloododdxxxkkkkxxxxd:.
o0dcxk0XNNNXXOxkXXNNK00XKOxlodkkxxxxxddoooloddooodollloodxxxxdcd
.\';:lk0xkkXNOXNKOdlldOXKX00KKOd:,\'..okkxxxxxxoolloxdodolodlololoddddcoO.
.;ldxxxxxOXNkk0KNXXxdk0X0OOkO0K0x:.. .kkkxxxxxxxxxxdxdxdooooddddoooddlcOk.
:xkO000KKKKOoclOOKNNXXXXOkk0000xc.. ,kkkxxxxxxxxxxxxxxxxxxdxxxxddddclOOd.
. ..d000Oxoc;...\',ckOO0KKKK0Okxl;.. ,kkkxxxxxxxxxxxxxxxxxxxxxxxxxlcd0Kxc
o:.. \',.. ...\'\'\'.....;:cllc:,\'.. ,kkkxxxkkkkkkkxxxxxxxxxxxxdllx00KOoc
..... .. cxkkkkkkkkkkxxxxxxxxxxxdlodO0X0KOodl
;xkkkkkkkkkkkkxkkxkxkxocok0OKKX0Odxx.
:xkkkkkkkkkkkkkkkkkkko:oOOOOkKKOkkOk\'
cdx0000OOOOkkkkkkkkkxcckkkkkkkOk000k\'
\'ooOO000K000000OOOOOk:lkkkO0Oxk00Xkl.
;oOO00KKKKKKXXXKKKKK0OkO0KkdkOKkl\'.
oO00K0Okko\'lXNNNNX00O0KOkdxko:\'.
lOkkkkkkl.\'dKNNNNXK0O00Okol,...
,dxkkkxc.\'oO0KNNNXK0Okkxc,...
.,:xkkkx:.;dkkkOXXXXK0Ooc,...
\'Odxkkkd;\':xkkkO0XXNXXKk:...
:oxkkkd;,lxkk0Nlddxxxdl,..
\'dxxk0Oo:lkkkKX::cc::;\'...
.ddook0KXKOOkxl..;,,\'....
;olol;..d000kc..\'.....
;kO00KKKkc:00x\'.....
\'O0OOXK000ddl\'....
.;..l000Oo.....
...\'cc:\'....
","https://www.sparkfun.com/products/9382/images.txt","Prototyping","0","","",""