"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "94","COM-00094","Crystal SMD 16MHz","
These are very small surface mount quartz crystals used where size is a concern. Ideal for use with the nRF2401 ICs.
2****0ppm * 18pF load capacitance
Features:
Documents:
","These are very small surface mount quartz crystals used where size is a concern. Ideal for use with the nRF2401 ICs. **2****0ppm** * **18pF** load capacitance **Features:** * Small 5x3.2mm footprint * Operating temperature: -20°C ~ +70°C * Frequency Tolerance: +/- **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/SPK-5032-16MHZ.pdf) ","2007-10-30 21:37:33-06","1.6","1.61.521.44","1","1","1","","","","","","8541.60.0050","12mm","7mm","2mm","0.0002lbs","","https://www.sparkfun.com/products/94/images.txt","Crystals","1165","","",""