"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9400","COM-09400","Dual Axis Gyro - LPR530AL - 300/s","
Replacement: None. It\'s time for this product to step aside and make room in the catalog for even more cool stuff. Check out our sensor category for more gyros! This page is for reference only.
This is a low-power dual axis (pitch and roll) gyro with a ±300°/s maximum range. Options include integrated low pass filters and an embedded power down and self-test features. Both x and y outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.
- 2.7 to 3.6VDC supply
- Dual axis pitch and roll sensing
- ±300°/s output
- Low power consumption
- Wide operating temperature range (-40°C to +85°C)
- High stability overtemperature
- Embedded power-down feature
- Analog angular-rate outputs
- 4x amplified analog outputs
- Integrated low pass filters
- Embedded self test
- High shock survivability
","**Replacement:** None. It\'s time for this product to step aside and make room in the catalog for even [more cool stuff](https://www.sparkfun.com/categories/new_products). Check out our [sensor category](https://www.sparkfun.com/categories/23) for more gyros! This page is for reference only.
This is a low-power dual axis (pitch and roll) gyro with a ±300°/s maximum range. Options include integrated low pass filters and an embedded power down and self-test features. Both x and y outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.
****
* 2.7 to 3.6VDC supply
* Dual axis pitch and roll sensing
* ±300°/s output
* Low power consumption
* Wide operating temperature range (-40°C to +85°C)
* High stability overtemperature
* Embedded power-down feature
* Analog angular-rate outputs
* 4x amplified analog outputs
* Integrated low pass filters
* Embedded self test
* High shock survivability
****
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/IMU/lpr530al.pdf)
","2009-09-10 09:30:52-06","4.95","4.95","","","1","","","1","","","","60mm","18mm","2mm","0.0002lbs","
.....\'..........
...\'..\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'....
....\'\'\'.\'\'\'\',\'\',\'\'\'\'\'.\'\',\'\'\'\'\'\'\'...
...\'\'\'\',\'\',,\'.\'.\'\'\'\'\'\'.\'\'\'\'\'\',\'\'\'\'\'\'\'\'..
...\'\'\'\',,\'\'\'\'\'\'\'\'\'\'\',,,,,,,\'\'\'\'\'\'\'\'\'\',,\',\'\'\'.
..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;:::;,,,,,;;;,\'\'\'\'\'\'\'\',,,,\'\'\'.
..\'\'\',\'\'\'\'\'\'\'\'\'\'\',::,\'\'.\',,,,;,\',,,,,\'\'\'\'\'\'\',\',,,\'\'.
..,\'\',,\',\'\'\'\'\'\'.\'\'::,,\'...,\'.\';;\'\'\'\'\'\'\',\'.\'\'\'\'\',,\',,\'\'.
..,\',,,\'\'\'\'\'\'\'\'\'\'\'cc,\'....\'..\',\'\',,\',\'.\'\'\'\'..\'.\'\',,,,,,\'..
..\'\',,,,\'\'\'\'\'\'\'\'\'\';:;\'........\'\',,,\'\'\'\'\'.......\'\'\',\',,,,;\'.
..\',,,,,,\'\'\'\'\'\'\'\'\',\'.......\'.....\'\'..\'.\'\'\'\'\'..\'\'\'\'\'\',,,,,,,\'.
.\'\',;,,,,\'\'\'\'\'\'\'\';\'..\',;\'.........\',,\'.\'........\'\'\'\'\',\',;,,,\'.
.\'\',,,,,\'\'\'\'\'\'\',c,\',cc;,....\'\'....\'\'\'\'\'.\'\'......\'\'\'\'\'\',;,,,,\'.
..\',,,,\'\'\'\'\'\'\'\'\',,,\'\',\'......\'....\'\'.......\'\'\'.\'\'\'\'\'\'\'\'\',,,\',\'.
.\'\',,,\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'.......\'\';,.......\'...\'.\'\'\'\',\'\'\'\'\',\'\',\'\'
.\'\',,\'\'\'\'\'\'\'\'...\'\'\'\'.\'\'\'............\'\'\'.....\'.\'\'\'\'\'\'\'\'\'\',,\'\',\'\'
.\'\',,\'\'\'\'\'\'\'.....,\'\'.\'.\'\'......\'\'\'......\'\'\'..\'\'\'\'\'\',\'\',,,,,,,,.
..,,,,\'\'\'\'....................\'..........\'.....\'\'\'\'\'\'\'\',,\'\',,,.
.\',,,\'\'\'\'\'\'\'..\'...................................\'\'\'\'\'\'\'\',,.
.\'\',,,,,,,,\',\'\',\'\'\'\'\'\'......\'.............\',,\'....\'\'\'\'\'\'\',,,.
.\',,,,,\',\'\',,\'\'\'\'.......\'\'........\'.....\'\'\',\'....\',\'\'\'\',,,.
.\'\',,\'\'\'\'\'\'\'\'.\'.\'......\'........\'\'\'.....\'\'\'.....\'\'\'\'\',,,.
.\'\',,\'\'\'\'\'\'\'\'\'\'\'\'..\'.....\'\'.....\'\'\'.....\'...\'\'\'\'\'\',,,,.
.\'\',\',,\',,\'\'\'\'\'\'\';;;,,;;,.......\'\'.....\'\'\'\'\',,,,,,,\'
.\'\'\',,,,\'\'\'\'\'...\'...............\'\'..\'\'.\',,,,,;,,.
..\'\'\'\'\'\'\'\',\'\'\'\'\'.............\'\'\'\'..\'\',,,,,;,.
..\'\'\'\'\',\'\'\',.\'\'\'\'\'\'\'\'..\',\'\'\'\'\'\'\',,,,;;;,.
...\'\'\'\'\'\'\'.\'\'\',,\'\'\'\'.\'\'\'\'\'\',\',,,;;,\'.... ..
....\'\'\',,,,;;,,,,,,,;,,,,;,,,\'......,lxx:.
.........\'\'\',,,,,,\'\'\'\'\'\'........\'cdkxdxkx:.
............................;oxxxdddxxkkxc.
:dxddxxdddxxddxxxo.
\'oxxkkxdddddxkkkxx:
.;oxxkxxxkkkkkxc.
.,lxxkkkkxl,.
..cdko,.
..
","https://www.sparkfun.com/products/9400/images.txt","Components","0","","10937",""