"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9444","DEV-09444","BeagleBoard","
Replacement:DEV-09978. We won\'t be carrying this board any longer because we now carry the Beagleboard xM. This page is for reference only.
The original Beagle Board is an incredibly powerful single-board computer developed by Texas Instruments, featuring their OMAP3530 system on a chip. The board is supported by a large community and is designed with open-source development in mind.
The Beagle Board measures about 3x3\"" and has all the functionality of a basic computer. With its numerous expansion options, the Beagle Board can be used as the backbone for a large variety of projects. The OMAP3530 includes an HD-video capable TMS320C64x+ DSP for accelerated video and audio decoding, and an OpenGL ES 2.0 capable 2D/3D GPU. Video outputs can be provided by the on-board S-video or DVI-D (HDMI connector) outputs.
The board also includes an MMC+/SD/SDIO interface, USB 2.0, 3.5mm stereo audio in/out connectors, and RS-232 and JTAG connectors.
The board can consume up to 2W of power, which can be provided via USB or an external 5V source, via the on-board barrel jack. Because of the efficient power consumption, the board requires no additional cooling.
**Note: **We now carry the C4 revision of this board.
Features:
Documents:
","**Replacement:**[DEV-09978](https://www.sparkfun.com/products/9978). We won\'t be carrying this board any longer because we now carry the Beagleboard xM. This page is for reference only. The original Beagle Board is an incredibly powerful single-board computer developed by Texas Instruments, featuring their OMAP3530 system on a chip. The board is supported by a large community and is designed with open-source development in mind. The Beagle Board measures about 3x3\"" and has all the functionality of a basic computer. With its numerous expansion options, the Beagle Board can be used as the backbone for a large variety of projects. The OMAP3530 includes an HD-video capable TMS320C64x+ DSP for accelerated video and audio decoding, and an OpenGL ES 2.0 capable 2D/3D GPU. Video outputs can be provided by the on-board S-video or DVI-D (HDMI connector) outputs. The board also includes an MMC+/SD/SDIO interface, USB 2.0, 3.5mm stereo audio in/out connectors, and RS-232 and JTAG connectors. The board can consume up to 2W of power, which can be provided via USB or an external 5V source, via the on-board barrel jack. Because of the efficient power consumption, the board requires no additional cooling. **Note: **We now carry the C4 revision of this board. **Features:** * 600MHz superscalar ARM Cortex A8 processor * Over 1,200 Dhrystone MIPS * Up to 10 million polygons per second graphics output * HD-video capable C64x+ DSP core * 256MB LPDDR RAM * 256MB NAND Flash * I2C, I2S, SPI, MMC/SD capabilities * DVI-D and S-video video output * JTAG * SD/MMC+ socket * 3.5mm stereo in/out * USB 2.0 HS OTG * RS-232 serial **Documents:** * [System Reference Manual](http://beagleboard.org/static/BBSRM_latest.pdf) * [BeagleBoard.org](http://beagleboard.org/) ","2009-09-30 12:29:18-06","129.95","129.95","","","1","","","","","","","120mm","112mm","52mm","0.2150lbs"," \'c\'. . .\',\'. ;kolc:;;. ,:,... .\'..;\'oc;loodxxdxdloXWNNOdc\' .\'. .\'\'.....\'c:oldloolokd,oKWdNNWOO\',cc ..\'......\';;;:dxddddoldl;cXWkXWWoO;oxo..,ldo:;c. .\'::.,.\'..,;l;:dddddxxdccdlllk0KNWNx0xOOoclooodl.ox ..... \'::,,\',\',c:cc;;:;,,;lOo;;loooooOkdkkkk0kxdXkkxxdxOkxk,looo;.c, .,,,,,,\',\',;coodc::l:cllooooolccclxxxOdOdo,,;OO0KKKXKOkdoooooo;Oo .,;.\';,,,,,:coolxokloc;\':ldddolloooddkodxodl:o;\'l:;codk;xX00OOxxdcl:. .;c:,\';,\'\',:cllc:loodxdcloxxxddlloodddxdllldddcccc\'\'l;.:c,::oO0KK00ox;. .. .,:;;,\';,; .lcclc:looxkkdoodxxkkxdddxoc:c;,lxddxdc::::cl::cl:ocdoxxxdoloc,.. .:c,..,\'...ldxdx0::;:ccllk0K0ollllc::lllcc;,;cldxdddddcdo\'.,:ck0kd. \'\':;,cc;,. . .::cld\'..;kkdl:,. ..,oold::;,;::cc:lccl;lcc::coollOd ....cdddd..\'. .,\'\'.. ....,lccolk0Kxkxoc. . .o:cc:::;,,:cllc;;lcocc,;cxXKdc,,KXxdNK:;:\',,\'.. ..,;;cclc,.\':; . . .,lo;;.\'cc,...\';ll;lo:lc,\':lOXOOOKXXXk0NO:ld;... ..\',;.....:,... . .\',cc:;,,;lodddllllc,;;c:odcxdldoloo0XXXkOkdc;\'.. ..\',;:;,:,cl;\',:ccc. ,;ccllooddxdo,;lolkkc;ccclcxO0KKko:\'... ...,;:;;:cdxol. .\';lll:;. .,oOld:ldxO0kxl:\'... ...\';:lccOKKKOxdc:. ..,.... \'dOOOok0OkOdc\'.. ...,;:loddOXXX0l\' \'c.. ..lk00XOOdoo:,... ...,;cldkokxk:;..\',cclldc..cc;\'.. ..\';:cldkOk,do,.,\'cc:,,... ...,;:c,;......,... ...\'\',,.... ","https://www.sparkfun.com/products/9444/images.txt","Development Tools","0","","15311, 15312, 13831, 8639, 11301, 13244, 13243",""