This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a low-power dual axis (pitch and yaw) MEMS gyro with a ±30°/s maximum range. Options include integrated low pass filters and embedded power down and self-test features. Both x and z outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.
Features:
Documents:
The MPU-6050 is a serious little piece of motion processing tech! By combining a MEMS 3-axis gyroscope and a 3-axis accelerom…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or …
Resonators function like crystals but stick closer to their specified frequency over a full temperature range. These resonato…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, n…
This is a simple, but very powerful stepper motor with a 4-wire cable attached. This is a [Bipolar](http://en.wikipedia.o…
The SparkFun ESP8266 Thing is a breakout and development board for the ESP8266 WiFi SoC – a leading platform for Internet o…
An assortment of colored wires: you know it's a beautiful thing. Six different colors of solid core wire in a cardboard dispe…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
We love heat shrink! We use it for all sorts of handy projects. Use it to reinforce connections, protect devices, and electri…
If you're looking for a chassis base for your next robot, look no further than the Rover 5. The Rover 5 uses 4 independent mo…
Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…
This is the basic LD1117V33 voltage regulator, a low drop positive regulator with a 3.3V fixed output voltage. This fixed reg…
If you do anything with electronics, you’re probably already using transistors, but you’re probably using them in large, …
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
Yes you read that correctly - 10Farad capacitor. This small cap can be charged up and then slowly dissipated running an entir…
This is the LM317TG voltage regulator, a three-terminal positive regulator with a 1.2V to 37V adjustable output voltage. This…
These plastic Flexible Coolant Pipes have been primarily used to spray refrigeration or washing fluid for machine tools but, …
This is the basic L7812 voltage regulator, a three-terminal positive regulator with a 12V fixed output voltage. This fixed re…
Forgot your password?
No account? Register one!