"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9456","COM-09456","Op-Amp (Through-Hole) - LM358","
The LM358 is a great, easy-to-use dual-channel opamp. Opamps have so many applications we figured we should probably carry at least one in a DIP package. LM358 applications include transducer amplifiers, DC gain blocks and all the conventional opamp circuits.
If you\'re looking for a good, standard opamp the LM358 should fill most of your needs. It can handle a supply of 3-32VDC and source up to 20mA per channel. This opamp is great if you need to operate two individual opamps from a single power supply. Comes in an 8-pin DIP package.
Features:
- Two internally compensated op-amps
- Internally frequency compensated for unity gain
- Large DC voltage gain: 100 dB
- Wide bandwidth (unity gain): 1 MHz (temperature compensated)
- Wide power supply range:
- Single supply: 3V to 32V
- or dual supplies: +/-1.5V to +/-16V
Documents:
Videos
","The LM358 is a great, easy-to-use dual-channel opamp. Opamps have so many [applications](http://en.wikipedia.org/wiki/Operational_amplifier_applications) we figured we should probably carry at least one in a DIP package. LM358 applications include transducer amplifiers, DC gain blocks and all the conventional opamp circuits.
If you\'re looking for a good, standard opamp the LM358 should fill most of your needs. It can handle a supply of 3-32VDC and source up to 20mA per channel. This opamp is great if you need to operate two individual opamps from a single power supply. Comes in an 8-pin DIP package.
**Features:**
* Two internally compensated op-amps
* Internally frequency compensated for unity gain
* Large DC voltage gain: 100 dB
* Wide bandwidth (unity gain): 1 MHz (temperature compensated)
* Wide power supply range:
* Single supply: 3V to 32V
* or dual supplies: +/-1.5V to +/-16V
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/General/LM358.pdf)
* [Introduction to Op Amps with LTSpice](https://learn.sparkfun.com/tutorials/introduction-to-operational-amplifiers-with-ltspice)
**Videos**
","2009-10-20 11:17:21-06","0.95","0.950.90.86","","","1","","","1","1","","8542.39.0000","8mm","9mm","7mm","0.0010lbs","
,cl,.
.;oO0OOkkxl,.
.:x00OOkxddxxOOOxc\'
.:x00000OOOkO0OxdxxkOOOo;.
.:xO0Okxkk0000OkkOxkOOOkkxOO0kl.
.:xOOxxxdxxkk0OxkOkkOOOkxkkkOO0Okxd.
.:x000Oododxk000OOOk0OOkkkkkO00Okxxxxxo
:xO0000000kO0000000000OxkOkO00Okxxxxxddo:.
lxkkO00000000000000000000000Okxxxxxxxxx;
.:kkkkk0KXNXK0kO00KXXXK0000Okxxxxxddoc;lxx;
\'oxxkkkOOO0KKKOO00KKKKK0Okxxxxxxxxc.. ;,..
.,dxxxxkkkkkOOkkOO000Okxxxxxxxoldxx\' .
. ,xxxxxxkxkkkkkkkk0kxxxxxxo;. .do,.
. \':dxxxxxxOOkkkk0kxxkxdxl. . .
. .\';lxxxxxkkkO0ko;..ckkc . .
.. \':oxxxxkOkd. .. . . .
.. .,cdxkkk: . . .
.;,. .
.
","https://www.sparkfun.com/products/9456/images.txt","Audio Chips,
PTH ICs","0","","https://www.youtube.com/watch?time_continue=1&v=CD7LFcF5WD8","13973,
9375,
8606,
9376,
14874,
8688,
9151,
8713,
8375,
8377,
8982,
13952,
15105,
523,
8571,
96,
8374"