"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9473","DEV-09473","WIZnet W5100 Network Module with Mag Jack - WIZ811MJ","
WIZnet\'s WIZ811MJ works as a breakout board for their W5100 embedded TCP/IP chip. Also included on the board is an RJ-45 MagJack connector (RJ45 with X’FMR). It can be used as a component and little effort is required to interface to the W5100. The WIZ811MJ is an ideal option for users who want a simple solution to adding TCP/IP capability to their project.
There is no on-board regulation, so you\'ll need to supply clean/regulated power sources. All pins of the W5100 are broken out to two pairs of 10-pin, 0.1\"" pitch headers.
For detailed information on implementation of Hardware TCP/IP, refer to the W5100 Datasheet.
Features:
- Supports 10/100 Base TX
- Supports half/full duplex operation
- Supports auto-negotiation and auto cross-over detection
- IEEE 802.3/802.3u Compliance
- Operates 3.3V with 5V I/O signal tolerance
- Supports network status indicator LEDs
- Includes Hardware Internet protocols: TCP, IP Ver.4, UDP, ICMP, ARP, PPPoE, IGMP
- Includes Hardware Ethernet protocols: DLC, MAC
- Supports 4 independent connections simultaneously
- Supports MCU bus Interface and SPI Interface
- Supports Direct/Indirect mode bus access
- Supports Socket API for easy application programming
- Interfaces with two 2.54mm pitch 2 x 10 header pin
- Temperature : 0 ~ 70°C (Operation), -40 ~ 85°C (Storage)* Board: 55.5x25x23.5 (W x H x D)
Documents:
","WIZnet\'s WIZ811MJ works as a breakout board for their [W5100 embedded TCP/IP chip](http://www.sparkfun.com/commerce/product_info.php?products_id=9471). Also included on the board is an RJ-45 MagJack connector (RJ45 with X’FMR). It can be used as a component and little effort is required to interface to the W5100. The WIZ811MJ is an ideal option for users who want a simple solution to adding TCP/IP capability to their project.
There is no on-board regulation, so you\'ll need to supply clean/regulated power sources. All pins of the W5100 are broken out to two pairs of 10-pin, 0.1\"" pitch headers.
For detailed information on implementation of Hardware TCP/IP, refer to the W5100 Datasheet.
**Features:**
* Supports 10/100 Base TX
* Supports half/full duplex operation
* Supports auto-negotiation and auto cross-over detection
* IEEE 802.3/802.3u Compliance
* Operates 3.3V with 5V I/O signal tolerance
* Supports network status indicator LEDs
* Includes Hardware Internet protocols: TCP, IP Ver.4, UDP, ICMP, ARP, PPPoE, IGMP
* Includes Hardware Ethernet protocols: DLC, MAC
* Supports 4 independent connections simultaneously
* Supports MCU bus Interface and SPI Interface
* Supports Direct/Indirect mode bus access
* Supports Socket API for easy application programming
* Interfaces with two 2.54mm pitch 2 x 10 header pin
* Temperature : 0 ~ 70°C (Operation), -40 ~ 85°C (Storage)* Board: 55.5x25x23.5 (W x H x D)
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/DevTools/WIZnet/DEV-09473-Datasheet_V_1.1.pdf)
* [Schematic](http://www.sparkfun.com/datasheets/DevTools/WIZnet/DEV-09473-SCHEMATICs_811MJ.zip)
* [W5100 Datasheet](http://www.sparkfun.com/datasheets/DevTools/WIZnet/W5100_Datasheet_v1_1_8.pdf)
* [WIZnet Product Page](http://www.wiznet.co.kr/product-item/wiz811mj/) (more documents and downloads)
","2009-12-03 09:49:10-07","24.95","24.9523.722.46","","1","1","1","","","","","8542.39.0000","67mm","34mm","19mm","0.0293lbs","
\';:::.
.;\'..
..,;;
\'c:;,.
.\',. ....
..\'lo:. ......:ol
.....,l,.. ......:dxo;
........;dd:. ..........;.....
\'.:,;;:cclloxl.................\'lkk.
..\',;;::ddxkxxd\'cddc.............;ddc,.
..,,;::;dxxxkkOOkkxxxd:........\',;:c:.
.\';:ccccdlc;odOxOkkkxkkkkx:l;..\',;cldxkOkkl,.
..,:;l:lolol::xdkddkkOkkkxxkkd:l;;:lodkOOOOkkkkko;.
..,;lcloldodllloc::lodxdddkOkOkxxkxooxkkOdOOkOkxdddoc,.
..;::l;lcddolclodddxdococcooOxoxkOkxkkxxOO0klxkddoool;.
\';;lcocooddlcldddoodddxdxkkkddolloolokOkkOkOkkxdooodl,.
..;:;l:l:.\',:cl:oxxdddddodddxxkO0K0xxdlkkOocoxOOxoooll:\'.
.,:clooddoo,\'.....;:coxxxdddddxxO0KK0OkxOdkoodld:okdol;.
.\'\',;;lc:;colo:;xxc,.....,cldxxxkO0K0OkkxOloxcdcdloxxxc,.
.\';,,,..;c,ccloxkxddkxc;,,;lcclx0X0kxocll:ocdccdddxxk0O....
.\',,;:;cccllllxdxxxdx0Oxc:oooldol:colllllloxkkOO0Odc\'.....
.,:cccc:;,;ldkkkkkO0OkkOolol:ocll:oodxxk00Okoc\';,.....
.\';cc:;::clodxkkkOOd::xdldloccoddkkOKOdll;,:\'\'...
..,:cllllllclooododlllodldxxOOOOkdc:c;:,\'\'..
.\':cllc,lxxxdc;lloxdxxO00kdol:l:::,...
...,::;;;:;;::oodxk00kloo;cc::,...
....\',:clclllllkxkl:occl;;,...
......\';::::ccl;lc:c:,\'...
......\',;;:::;;;\'....
.......\'\'\'\'....
","https://www.sparkfun.com/products/9473/images.txt","WIZnet","0","","115,
11710,
11709,
9140,
8430",""