{"id":9476,"sku":"DEV-09476","name":"WIZnet Serial-to-Ethernet Gateway - WIZ110SR","description":"
The WIZ110SR is a gateway module that converts RS-232 protocol into TCP\/IP. It enables remote gauging, managing and control of TCP\/IP devices through an RS-232 serial interface. In other words, WIZ110SR is a protocol converter that transmits the data sent by serial equipment as TCP\/IP data type and converts back the TCP\/IP data received through the network into serial data to transmit back to the equipment.<\/p>\n\n
The main components of the WIZ110SR are a WIZnet W5100<\/a> embedded ethernet controller chip and an 8051 compliant MCU. Also included on the board are DB9 and RJ45 connectors and a 5.5x2.1mm barrel jack. To power the board, a 5V power adapter is required.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n
\n
\n