"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9481","COM-09481","7-Segment Display - 4-Digit (Blue)","
This is a basic, 4-digit 7-segment display - blue in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points.
The LEDs have a forward voltage of 3.4VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins.
We carry this same display in red, green, and yellow.
Features:
Documents:
","This is a basic, 4-digit 7-segment display - blue in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points. The LEDs have a forward voltage of 3.4VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins. We carry this same display in [red](http://www.sparkfun.com/commerce/product_info.php?products_id=9483), [green](http://www.sparkfun.com/commerce/product_info.php?products_id=9482), and [yellow](http://www.sparkfun.com/commerce/product_info.php?products_id=9480). **Features:** * Overall Display: 40.18 x 12.8 mm (1.58 x 0.50\"") * Digit Height: 10mm (0.39\"") **Documents:** * [Datasheet (YSD-439AB4B-35)](http://www.sparkfun.com/datasheets/Components/LED/7-Segment/YSD-439AB4B-35.pdf) * [Display Example Code](http://cdn.sparkfun.com/datasheets/Components/LED/_7Seg_Example.pde) ","2010-01-06 16:37:15-07","3.5","3.53.333.15","1","1","1","","","","","","8541.40.6020","40mm","13mm","19mm","0.0092lbs"," \':::::::::::::::::::::::::::::::::::::::::::::::::::::::::::cccccc:::, ,coxxloxxlokdlokdldkdldlc:ccc:looldlc:lccccoolxoooooooooooooooooolloc;. ,clddooddoldollooloxooddodoooooddodooooooddddoxkddkkddxkddkkddkkdxxll;. ,cokkodkkodkxldOxldOxokdlclxxdkdc:okxokolcllc:llcclxdokOddOkddkkddxoo;. ;clddooddooddooddooxdodxoodxdoxdoooxxoxlccccc:cccccoolodoodoolodooc;\'.. ;ldxc::cc::cc::cc;:c:;cxxokc,,,,,,,,,,,lxdkOdoxOddkkooxkookxookkod;,\'. .;loxoolllllllllllllllooxkxOkxxxkxxxkxxkOkxkOkkOOkkOOkxxkxxkkxxkkkkOkoc .;lxkxk0000OoooooookK0KKK0KOoooooook00KKK00Ooooooook00k:x00klllllllxOoc .;od\'.kO00l,ooooloc\'k0KK00c,doooooc.k0KKKKl\'dddddoc.k0OoO0c,xdddddc.xdc .;ok,\'O0O0\';0KKK00;,0KKK0O.;KKKKK0,,00:cKK\',KKKXKK;\'KKKKKK.;KKXKKK,,Odc .,od,,O0Ox.dKKK00O.l0KKKKd.xKKKKKk.l0KOOKx.dKXXKK0.lKXKKKx.xKKKKKO.lOd: .,od,,O00dl;;;;,,:o0KKXKKdl;;;;;;:l0KKKKKxl;;;;;;;l0KXKKKdl,,,,,,;lOOd: .,od,;O00.cKKKKKK;;KKXXK0.cKKKKK0\';KKk0K0\':KKKKKK;\'KKXXKK.cKKKXKK,;0Od: ,od,;OOd dKKKKKk.o0KXXKd xKKKKKx o0O;oKx dKKKKKk.lKKXXKx xKKKKKk.o00dc. ,od,;O0:,ddddddo.koOKKK:,oodoooc.koOKKKl,loooool.xokKKKc,ooooooc\'xcxdc. .;okxxO00doooooodKkck00KKdooooooxKklkKKKKxddddddxKOlkKKKKxddddddxKklxdc. .\',;:kkO0000KKKKKKKKK0O0000K00000O00K0OOOkOOO000000KK0KKKKKKKKKK00OOkoc. ....\',;:::ldookk0XK0KNXKXNXKXNXKXXXKXKKKKKKKKXXKXKKKKKKKKKKKXXKKXXKKXXKKXX00d:,... ::;;;,,\'.......:kkOOOO0OkO00OO0OkO0OkO0OO00OO00OO0OOOOOOOO0Ok0OOkO0OkOOOkOOOOOOkkkdl:.. .:dxOOxk00xk0kxkKOxk0kx0kxxx0OkO0kk0kxxxkkxkOOkO0kkk0kk00kkOOkkOOkxkxoc.. .:oxkkxkOkxol::clx:::odOOOkOOkkOxxxxxkkkkOkOOkkOkkkkkkkOOkkOOkkOOxxkxl:.. .:odOkxk00O0kxxkkOxddOO0KOkk0Ok00OOO0OOO0OkOkkkkkkkkOOk00kkOOkkOOxxkxl:.. .:oxkdddxxxkkkkkkkkkkkxxxxxxxxxkOkkO0kkOOkkO0Ok00OkOd::::;;;;;;;;;;lxl:.. .;oxOxxkkkkkOOkOOOkO0OkO0OkOOOkO0kxkOxxxOxxkOxxkOkk0OxxkOkkOOkkOkxdxxl:.. .,oxxdddddddddddddddddddddddddddddddodododdooddddddddddddddddddddooolc:. .;:::ccccccccccccccccccccccccccccccclllccccccccccccccccccccccccc:::;;\'. ................................................................ ","https://www.sparkfun.com/products/9481/images.txt","7-Segment","51","","11441, 13999, 18566, 16916, 18565, 16917, 21213, 21217, 526, 21212, 21216, 16918, 9938, 21215, 107, 18624, 16919, 9937, 9936, 13699, 9483, 11405, 9935, 21214",""