"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9482","COM-09482","7-Segment Display - 4-Digit (Kelly Green)","
This is a basic, 4-digit 7-segment display - green in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points.
The LEDs have a forward voltage of 2.1VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins.
We carry this same display in red, yellow, and blue.
Features:
Documents:
","This is a basic, 4-digit 7-segment display - green in color. It has a common anode. The display features one decimal point per digit, and individually controllable apostrophe and colon points. The LEDs have a forward voltage of 2.1VDC and a max forward current of 20mA. The hardware interface is sixteen (two rows of eight) through-hole pins. We carry this same display in [red](http://www.sparkfun.com/commerce/product_info.php?products_id=9483), [yellow](http://www.sparkfun.com/commerce/product_info.php?products_id=9480), and [blue](http://www.sparkfun.com/commerce/product_info.php?products_id=9481). **Features:** * Overall Display: 40.18 x 12.8 mm (1.58 x 0.50\"") * Digit Height: 10mm (0.39\"") **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Components/LED/7-Segment/YSD-439AK2B-35.pdf) * [Display Example Code](http://cdn.sparkfun.com/datasheets/Components/LED/_7Seg_Example.pde) ","2010-01-06 16:38:13-07","2.45","2.452.332.21","","","1","","","","","","8541.40.6020","40mm","13mm","17mm","0.0092lbs"," \':::::::::::::::::::::::::::::::::::::::::::::::::::::::::::cccccc:::, ,coxxloxxlokdlokdldkdldlc:ccc:looldlc:lcccloolxoooooooooooooooooolloc;. ,clddooddoldollooloxooddodoooooddodooooooddddoxkddkkddxkddkkddkkdxxll;. ,cokkodkkodkxldOxldOxokdlclxxdkdc:okxokolcllc:llcclxdokOddOkddkkddxoo;. ;clddooddooddooddooxdodxoodxdoxdoooxxoxlccccc:cccccoolodoodoolodooc;\'.. .;ldxc::cc::cc::cc;:c:;cxxokc,,,,,,,,,,,lxdkOdoxOddkkooxkookxookkod;,\'. .;loxoolllllllllllllllooxkxOkxxxkxxxkxxkOkxkOkkOOkkOOkxxkxxkkxxkkkkOkoc .;lxkxk0000OdddddddOK0KKK0KOdddddddk00KKK00Odddddddk00Olk00OoooooookOoc .;od\'.kO00o:ddddddl;O0KK00l:xdddddl;k0KKKKd;xxxxxdl,k00dO0l:xxxxxxl,kdc .;ok,\'O0O0;:0KKK00c:0KKK0O,cKKKKK0::00clKK;:KKXXKKc;KKKKKK;cKKXKKK::Odc .,od,,O0Ox\'xKKK00O\'o0KKKKx\'kKKKKKk\'d0KOOKk\'xKXKKK0,oKXKKKk,kKKKKKO\'oOd: .,od,,O00xocccc::co0KKXKKxocccc::co0KKKKKxoc:c:::co0KKKKKxo::::::coOOd: .,od,;O00,lKKKKKKc:0KXXK0,oKKKKK0;cKKO0K0;cKKKKKK:;KKXXKK,lKKKXKK::0Od: ,od,;OOx.xKKKKKO\'d0KXXKx.kKKKKKx.d0O:dKk.xKKKKKO\'oKKXXKx.kKKKXKO\'d00dc. ,od,;O0c:dxxxxxd,kdOKKKc:ddxdddo;kdOKKKo:ddddddo,kdOKKKo:ddddddo;koxdc. .;okxxO00xddddddxKOok00KKxddddddkKOokKKKKkxxxxxdxKOokKKKKkxxxxxxkKOoxdc. .\',;:kkO0000KKKKKKKKK0O0000K00000O0000OOOkOOO00000KKK0KKKKKKKKKK00OOkoc. ....\',;:::ldookk0XK0KNXKXNXKXNXKXNXKXKKKKKKKKXXKXKKKKKKKKKKKXXKKXXKKXXKKXX00d:,... ::;;;,,\'.......:kkOOOO0OkO00OO0OkO0OkO0OO00OO00OO0OOOOOOOO0Ok0OOkO0OkOOOkOOOOOOkkkdo:.. .:dxOOxk00xk0kxkKOxk0kx0kxxx0OkO0kk0kxxxkkxkOOkO0kkk0kk00kkOOkkOOkxkxoc.. .:oxkkxkOkxol::clx:::odOOOkOOkkOxxxxxkkkkOkOOkkOOkkkkkkOOkkOOkkOOxxkxl:.. .:odOkxk00O0kxxkkOxddOO0KOkk0kk00OOO0OOO0OkOkkkkkkkkOOk00kkOOkkOOxxkxl:.. .:oxkdddxxxkkkkkkkkkkkxxxxxxxxxkOkkO0kkOOkkO0Ok00OkOd::::;;;;;;;;;;lxl:.. .;oxOxxkkkkkOOkOOOkO0OkO0OkOOOkO0kxkOxxxOxxkOxxkOkk0OxxkOkkOOkkOkxdxxl:.. .,oxxdddddddddddddddddddddddddddddddodododoooddddddddddddddddddddooolc:. .;:::cccccccccccccccccccccccccccccclllllcccccccccccccccccccccccc:::;;\'. ................................................................ ","https://www.sparkfun.com/products/9482/images.txt","7-Segment","0","","11441, 13999, 18566, 16916, 11442, 16917, 18565, 21213, 526, 21217, 21212, 21216, 16918, 9938, 21215, 107, 18624, 16919, 9937, 9936, 13699, 9483, 11405, 9592",""