"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9486","CAB-09486","BNC Probe Kit","
The BNC probe kit includes a 20MHz professional probe with hook and tip as well as a couple converters to connect the probe to either a BNC jack, RCA jack, or a PCB mount. Each Probe is 4ft (1.2m) in length and is perfect for most midrange applications.
This kit was designed for use with our Digital Oscilloscope Kit, but can be used in a variety of other way or with other parts.
Includes:
- 20MHz professional probe with tip, hook connector and ground alligator clip
- BNC-to-RCA(male) converter
- BNC-to-PCB mount converter
","The BNC probe kit includes a 20MHz professional probe with hook and tip as well as a couple converters to connect the probe to either a BNC jack, RCA jack, or a PCB mount. Each Probe is 4ft (1.2m) in length and is perfect for most midrange applications.
This kit was designed for use with our [Digital Oscilloscope Kit](http://www.sparkfun.com/commerce/product_info.php?products_id=9484), but can be used in a variety of other way or with other parts.
**Includes:**
* 20MHz professional probe with tip, hook connector and ground alligator clip
* BNC-to-RCA(male) converter
* BNC-to-PCB mount converter
","2009-11-20 11:11:41-07","14.2","14.213.46","","","1","","","","","","9030.39.0100","140mm","110mm","15mm","0.1460lbs","
..
.co:
... .\'..
..\';;::;\'.. .... \';,,
.;lx0K00KXXXKKX0kllc;. .... ... .:
;ddoxkkkkxxkO0K0000Ol;,coo;.. .. cO.
.ckdlodol:,.......\',;oO00x,..;OKkl;. .OO.
.okkOK0:... ... .;k00:..\':d0KKkl. cOx
.kO0kx0,.. ,KXOl....\'ck00Okl,. .. .O0o
:k00xkl. \'XXO0\'......\'cxOO0Od:. l0Oc
;OOd00d. dX0;0;.... ....,oOkkO0d;. .k0k,
cO,xKkc. .o0d\'cO.... ..\'cxxdxOOo,. .cxO0kc
.O0dx0OOdc,. .\';lxxc..ck\'... ...,lxddx0kc. .xOKKdx,
.O0;;ldox0KX0kxddkOOkdc\' .:xl... ....;ldodx0x:.\'\' .;;\'.
cX0\'.\'\'.\'\';lk0Odl:;;;:clo:.. .....;ododXXKk\'
.0Kx...... .\',;::;,.. .....\':KWO0Od.
oOOl.... .....OKdlcdxo;.
\'k0Oc... ..xk:....\':dd,
oO0O:.. .\'lx:.... . c.
\'k00Oo.. ...,,,,;,,,;,\'.
.k0KKOd. \';;;;;;,\'..
cO000Ol. .:,.
.xo:,\';. ;,
...c;.\'. .c
:\';.\'. l
.,cl. :x;.
.. c0Ox:.
cokXO;
.,xOx0O\'
.:x0Oo.
.;..:.
..,.
.
","https://www.sparkfun.com/products/9486/images.txt","Hook Up","0","","504",""