Replacement:<\/strong> None. We don't carry a direct replacement for this programmer, but check out our other programming tools<\/a>. This page is for reference only.<\/p>\n\nThe XTAG 2 Debug Adapter functions as an XMOS Design Tools compatible USB to JTAG converter. Connect one end of the XTAG 2 to a USB serial port and the other to the 20 pin header of your board and you are ready to load code using the XMOS Design Tools. The XTAG 2 requires version 9.9 or later of the XMOS Design Tools.<\/p>\n\n
Documents:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- Hardware Manual<\/a><\/li>\n
- Quick Start Guide<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We don't carry a direct replacement for this programmer, but check out our other [programming tools](http:\/\/www.sparkfun.com\/categories\/1). This page is for reference only.\n\nThe XTAG 2 Debug Adapter functions as an XMOS Design Tools compatible USB to JTAG converter. Connect one end of the XTAG 2 to a USB serial port and the other to the 20 pin header of your board and you are ready to load code using the XMOS Design Tools. The XTAG 2 requires version 9.9 or later of the XMOS Design Tools.\n\n**Documents:**\n\n* [Schematic](http:\/\/www.sparkfun.com\/datasheets\/Programmers\/xtag2sc.pdf)\n* [Hardware Manual](http:\/\/www.sparkfun.com\/datasheets\/Programmers\/xtag2hw.pdf)\n* [Quick Start Guide](http:\/\/www.sparkfun.com\/datasheets\/Programmers\/xtag2qs.pdf)\n\n","date_published":"2009-11-06 13:40:17-07","price":41.95,"qty_price":{"1":41.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"76mm","pack_width":"56mm","pack_height":"10mm","packed_weight":"0.0292lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n .:,...\n 'do....\n .... .;c'. .\n ..:l;loolc'.'. ... ..,oc.\n 'clllddkOxdodocoKl. . . .. ..\n .;cxkOo;x0dkcdxoodldXNx'. ........\n .'::;d:oox;ocdkdklckOxkkOdXXOc...........\n .,;ll:ccklkkoxOOkxOOddkOkddk0OlOKXKc,::'...\n .'clcoocldcolddkOOOOkxxxxxxolco;okOl0kl..:d'\n .';ldxdxxo:llcl;ccxOOkddkkOOkkxlolcc:coOOdolol.\n .,cxdkOkkocdxkkkdookOOkdxcooocdlddxOkkdckloddkOOl\n . .,cocokkOxcc:oxdoodOOkd:lkdccooo;ox0xxoo0x:'...:ooOOc\n .ck0Oc. .:xx;:cdkOkoxooooxOOOxxxkOxclodcdxOlloKOl;;.......,:cd;\n 'lk00KKKK0old;;cxdkOOOOdxOkk00OxxdkxkxkOOkloOdllxOkll.........,do:'.\n d0K00KKKKKKKKx:,;:dOOdcokOkdok00kkkkxxkOO0Ok0Okkxxldxc'c'..';ooc;..\n ox00KKKKKKKKKKKkoc;:dddlcookdookO0OOk0Okxooddkdd:lO0llxOxlolc,'..\n ,x00K00KKKKKKKKKKKOx,:dolldldkxookXXOdlodddxxclOxo;;oxOdl:,..\n .:kK0K00KKKKKKKKKXNKl.lc:clo:oOkOKkkxdxlo:cclo:.,;;;c;'..\n .:kK0X000KKKXNWNNXKOl'd;clkdolxOkdlcclco:;,.,:;:;'..\n ....:xKKK0XNNNXXKKKKKK0l;d:c:lxxkoox;oc':'';::,'..\n ......;xKKXKKKKKKKKKKKKK0oco,ld0kOdc',;;;;:,...\n ......';dKKX0KKKKKKKKKKKK0dlxcxxc.':c:;,...\n .......';dKKXK0KKKKKKKKKK0Oxd0kdo:;,...\n .......',o0KXKKKKKKK00000Kko:.'...\n ........,ckKKOO0000000x:''...\n ........':xOO000Odc,....\n .........,oxl,.....\n ..........\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9488\/images.txt","categories":[{"1":"Programmers"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/0\/09488-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/0\/09488-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/0\/09488-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/0\/09488-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/0\/09488-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/0\/09488-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/0\/09488-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/0\/09488-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/0\/09488-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/0\/09488-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/0\/09488-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/0\/09488-03.jpg"}]}