{"id":9493,"sku":"SEN-09493","name":"Ultrasonic Range Finder - XL-Maxsonar EZ2","description":"
Replacement:<\/strong>SEN-09494<\/a>. We are retiring this item because it has been a slow seller, but we are still carrying some other Maxsonar<\/a> modules. This page is for reference only.<\/p>\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from Maxbotix<\/a>. The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the LV version<\/a>.<\/p>\n\nWe are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC.<\/p>\n\nRange information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm.<\/p>\n\nThe Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n3.3V to 5V supply with very low average current draw<\/li>\nHigh acoustic power output<\/li>\nAll interfaces are active simultaneously:\n\n\nRS-232 serial<\/li>\n0 to Vcc output range<\/li>\n9600 baud, 8-N-1<\/li>\nAnalog, (Vcc\/1024) \/ cm<\/li>\nPulse Width<\/li>\n<\/ul><\/li>\nReal-time auto calibration and noise rejection for every ranging cycle<\/li>\nCalibrated beam angle<\/li>\nObject detection includes zero range objects<\/li>\nReadings can occur up to every 100mS, (10-Hz rate)<\/li>\nFree run operation can continually measure and output range information<\/li>\nTriggered operation provides the range reading as desired<\/li>\nSensor operates at 42KHz<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nMaxsonar Selection Guide<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\n<\/ul>\n\n<\/param><\/param><\/param><\/param><\/embed><\/object><\/p>","description_markdown":"**Replacement:**[SEN-09494](http:\/\/www.sparkfun.com\/products\/9494). We are retiring this item because it has been a slow seller, but we are still carrying some other [Maxsonar](http:\/\/www.sparkfun.com\/search\/results?term=MaxSonar&what=products) modules. This page is for reference only.\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from [Maxbotix](http:\/\/www.maxbotix.com\/). The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the [LV version](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=8503). \n\n We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC. \n\n Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm. \n\n The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam\n\n**Features:**\n\n* 3.3V to 5V supply with very low average current draw\n* High acoustic power output\n* All interfaces are active simultaneously: \n * RS-232 serial \n * 0 to Vcc output range\n * 9600 baud, 8-N-1\n * Analog, (Vcc\/1024) \/ cm\n * Pulse Width\n* Real-time auto calibration and noise rejection for every ranging cycle\n* Calibrated beam angle\n* Object detection includes zero range objects\n* Readings can occur up to every 100mS, (10-Hz rate)\n* Free run operation can continually measure and output range information\n* Triggered operation provides the range reading as desired\n* Sensor operates at 42KHz\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/XL-EZ2-Datasheet.pdf)\n* [Maxsonar Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n\n<\/param><\/param><\/param><\/param><\/embed><\/object>\n\n","date_published":"2009-11-03 14:51:40-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542390000","pack_length":"60mm","pack_width":"57mm","pack_height":"20mm","packed_weight":"0.0175lbs","ascii_art":"\n\n\n\n\n\n\n\n .,,'\n .,...'',.\n ..,: ....'.;cloolcclcc:;'.\n .,,,';;: 'lxkxkO0XNNNWNX0Odll:'\n .';cc'lcccc;. .oOkkKNWNKOkdoooddkkooodo;.\n .';::c:occc;,,;''l0OkOWMNkdxxddxXNXK0kddkNNOx:\n .,::;c:c;o:c;:ol;,;oK0kxx0OdoONNxdddxkOKNNKkdONNOd.\n .';cc,';:lcclclOOo::coxKOkxxdx:.dkddxk0KOxkxkKWXkxKWKk,\n ...':ldkllxlc:'xKK0dllloxoKOl:Oxl'okxdooxkkkxxkOkkKOxxKWKk'\n .;;;:,;llxxdocclkXXKKKdooddxo0OxcOxod0xxddxxxkOkx0WNkxxxxkNWOx\n .;:,':lllcllcl'l00XXNNNNXK0OkkOOKOl:Kkxx0xk0XxxO0KN0kKMKxkX0x0WXk;\n .':..,.cclodOxkKKNWWNXNNNNNNXKOO0XOcdWOxxkkkONKkkkOK0xkOkxOMWkOWNOo\n .':,'cxOxk0KXKOoxXWWWWWWNNX0kkk0XKOKWXkxkOkxkKOkkkkkkkxxxKMXxOWNOd\n .,ldk;,;k0XNN0''0WWWWNNXKkkkkkOKN00NWXkkOK0xxkkkkkOx0xx0WWOkOKKOl\n .';o;.,xNXNWWWWWWWWNNX0kkkkkxkOKXKOXWN0kkkOOOkkxxxxkONMNOkOOkkO'\n .:oKNNk0NWWWWWWWNNX0OkxxxkkkkOKXXO0NWN0xdxkOOdcOkk0K0kOXWNOOl\n . .:l0d;:xWWWWWWWWWXOkkxxkkOO000KXXKO00KOOkkkdl;xkkkOKXWWX0Ol\n .....';dxkXWWWWWWWWNNOOkkOO0000KKKKKXXKOkOOl,dxkKXXNNWMWX0Ok,\n .....:dKWK0KWWWWWWWX00000KKKKKKKKKKKXXK0Okdod0KXXKK0OOOOo\n .....;ckkcdNWWWWWNNNXKKKKKKKKKKKKXXKKKKKKKK00OOOOOOkdl,..\n .....,:xXWWWWWWWWWWWNNNNNXXNNNXXNXK000Okkkkxxdoddcc:,.;c,\n .....';l0Kdl0WWWWWWWWWWNNWWWNXXNNK00Okkxxdddxoc:;,',::'.\n .....,;xkkXWWWWWWWWWWWWWNXXXXXNNXK00O00Kklc:;',:c;..\n ....':dXWKk0NNNNWWWWWNXKKXXNNNXXK00XXkO::,:c:'...\n ....:ckd,:KWNNNNNNNNNNNNNNNNKOxdOxOdocl:,.....\n ...';x0XWNXXXXXX0kxxx0K0OOO:ckddloc;'.....\n ..':oKk;;cXKKx',,::;lOkxxdoool:'......\n ..;cxlcdK00:...''''lxdool:,......\n ..,cx0OOkkx'....,'oxoc,......\n .;lxkkkkxl;,,:lc,.....\n .,cdxkkxxxdl;.....\n .,:oxxdl;....\n .,,,...\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9493\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg"}]}
The XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from Maxbotix<\/a>. The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the LV version<\/a>.<\/p>\n\nWe are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC.<\/p>\n\nRange information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm.<\/p>\n\nThe Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n3.3V to 5V supply with very low average current draw<\/li>\nHigh acoustic power output<\/li>\nAll interfaces are active simultaneously:\n\n\nRS-232 serial<\/li>\n0 to Vcc output range<\/li>\n9600 baud, 8-N-1<\/li>\nAnalog, (Vcc\/1024) \/ cm<\/li>\nPulse Width<\/li>\n<\/ul><\/li>\nReal-time auto calibration and noise rejection for every ranging cycle<\/li>\nCalibrated beam angle<\/li>\nObject detection includes zero range objects<\/li>\nReadings can occur up to every 100mS, (10-Hz rate)<\/li>\nFree run operation can continually measure and output range information<\/li>\nTriggered operation provides the range reading as desired<\/li>\nSensor operates at 42KHz<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nMaxsonar Selection Guide<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\n<\/ul>\n\n<\/param><\/param><\/param><\/param><\/embed><\/object><\/p>","description_markdown":"**Replacement:**[SEN-09494](http:\/\/www.sparkfun.com\/products\/9494). We are retiring this item because it has been a slow seller, but we are still carrying some other [Maxsonar](http:\/\/www.sparkfun.com\/search\/results?term=MaxSonar&what=products) modules. This page is for reference only.\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from [Maxbotix](http:\/\/www.maxbotix.com\/). The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the [LV version](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=8503). \n\n We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC. \n\n Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm. \n\n The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam\n\n**Features:**\n\n* 3.3V to 5V supply with very low average current draw\n* High acoustic power output\n* All interfaces are active simultaneously: \n * RS-232 serial \n * 0 to Vcc output range\n * 9600 baud, 8-N-1\n * Analog, (Vcc\/1024) \/ cm\n * Pulse Width\n* Real-time auto calibration and noise rejection for every ranging cycle\n* Calibrated beam angle\n* Object detection includes zero range objects\n* Readings can occur up to every 100mS, (10-Hz rate)\n* Free run operation can continually measure and output range information\n* Triggered operation provides the range reading as desired\n* Sensor operates at 42KHz\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/XL-EZ2-Datasheet.pdf)\n* [Maxsonar Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n\n<\/param><\/param><\/param><\/param><\/embed><\/object>\n\n","date_published":"2009-11-03 14:51:40-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542390000","pack_length":"60mm","pack_width":"57mm","pack_height":"20mm","packed_weight":"0.0175lbs","ascii_art":"\n\n\n\n\n\n\n\n .,,'\n .,...'',.\n ..,: ....'.;cloolcclcc:;'.\n .,,,';;: 'lxkxkO0XNNNWNX0Odll:'\n .';cc'lcccc;. .oOkkKNWNKOkdoooddkkooodo;.\n .';::c:occc;,,;''l0OkOWMNkdxxddxXNXK0kddkNNOx:\n .,::;c:c;o:c;:ol;,;oK0kxx0OdoONNxdddxkOKNNKkdONNOd.\n .';cc,';:lcclclOOo::coxKOkxxdx:.dkddxk0KOxkxkKWXkxKWKk,\n ...':ldkllxlc:'xKK0dllloxoKOl:Oxl'okxdooxkkkxxkOkkKOxxKWKk'\n .;;;:,;llxxdocclkXXKKKdooddxo0OxcOxod0xxddxxxkOkx0WNkxxxxkNWOx\n .;:,':lllcllcl'l00XXNNNNXK0OkkOOKOl:Kkxx0xk0XxxO0KN0kKMKxkX0x0WXk;\n .':..,.cclodOxkKKNWWNXNNNNNNXKOO0XOcdWOxxkkkONKkkkOK0xkOkxOMWkOWNOo\n .':,'cxOxk0KXKOoxXWWWWWWNNX0kkk0XKOKWXkxkOkxkKOkkkkkkkxxxKMXxOWNOd\n .,ldk;,;k0XNN0''0WWWWNNXKkkkkkOKN00NWXkkOK0xxkkkkkOx0xx0WWOkOKKOl\n .';o;.,xNXNWWWWWWWWNNX0kkkkkxkOKXKOXWN0kkkOOOkkxxxxkONMNOkOOkkO'\n .:oKNNk0NWWWWWWWNNX0OkxxxkkkkOKXXO0NWN0xdxkOOdcOkk0K0kOXWNOOl\n . .:l0d;:xWWWWWWWWWXOkkxxkkOO000KXXKO00KOOkkkdl;xkkkOKXWWX0Ol\n .....';dxkXWWWWWWWWNNOOkkOO0000KKKKKXXKOkOOl,dxkKXXNNWMWX0Ok,\n .....:dKWK0KWWWWWWWX00000KKKKKKKKKKKXXK0Okdod0KXXKK0OOOOo\n .....;ckkcdNWWWWWNNNXKKKKKKKKKKKKXXKKKKKKKK00OOOOOOkdl,..\n .....,:xXWWWWWWWWWWWNNNNNXXNNNXXNXK000Okkkkxxdoddcc:,.;c,\n .....';l0Kdl0WWWWWWWWWWNNWWWNXXNNK00Okkxxdddxoc:;,',::'.\n .....,;xkkXWWWWWWWWWWWWWNXXXXXNNXK00O00Kklc:;',:c;..\n ....':dXWKk0NNNNWWWWWNXKKXXNNNXXK00XXkO::,:c:'...\n ....:ckd,:KWNNNNNNNNNNNNNNNNKOxdOxOdocl:,.....\n ...';x0XWNXXXXXX0kxxx0K0OOO:ckddloc;'.....\n ..':oKk;;cXKKx',,::;lOkxxdoool:'......\n ..;cxlcdK00:...''''lxdool:,......\n ..,cx0OOkkx'....,'oxoc,......\n .;lxkkkkxl;,,:lc,.....\n .,cdxkkxxxdl;.....\n .,:oxxdl;....\n .,,,...\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9493\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg"}]}
We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC.<\/p>\n\n
Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm.<\/p>\n\n
The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam<\/p>\n\n
Features:<\/strong><\/p>\n\n\n3.3V to 5V supply with very low average current draw<\/li>\nHigh acoustic power output<\/li>\nAll interfaces are active simultaneously:\n\n\nRS-232 serial<\/li>\n0 to Vcc output range<\/li>\n9600 baud, 8-N-1<\/li>\nAnalog, (Vcc\/1024) \/ cm<\/li>\nPulse Width<\/li>\n<\/ul><\/li>\nReal-time auto calibration and noise rejection for every ranging cycle<\/li>\nCalibrated beam angle<\/li>\nObject detection includes zero range objects<\/li>\nReadings can occur up to every 100mS, (10-Hz rate)<\/li>\nFree run operation can continually measure and output range information<\/li>\nTriggered operation provides the range reading as desired<\/li>\nSensor operates at 42KHz<\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nMaxsonar Selection Guide<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\n<\/ul>\n\n<\/param><\/param><\/param><\/param><\/embed><\/object><\/p>","description_markdown":"**Replacement:**[SEN-09494](http:\/\/www.sparkfun.com\/products\/9494). We are retiring this item because it has been a slow seller, but we are still carrying some other [Maxsonar](http:\/\/www.sparkfun.com\/search\/results?term=MaxSonar&what=products) modules. This page is for reference only.\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from [Maxbotix](http:\/\/www.maxbotix.com\/). The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the [LV version](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=8503). \n\n We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC. \n\n Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm. \n\n The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam\n\n**Features:**\n\n* 3.3V to 5V supply with very low average current draw\n* High acoustic power output\n* All interfaces are active simultaneously: \n * RS-232 serial \n * 0 to Vcc output range\n * 9600 baud, 8-N-1\n * Analog, (Vcc\/1024) \/ cm\n * Pulse Width\n* Real-time auto calibration and noise rejection for every ranging cycle\n* Calibrated beam angle\n* Object detection includes zero range objects\n* Readings can occur up to every 100mS, (10-Hz rate)\n* Free run operation can continually measure and output range information\n* Triggered operation provides the range reading as desired\n* Sensor operates at 42KHz\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/XL-EZ2-Datasheet.pdf)\n* [Maxsonar Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n\n<\/param><\/param><\/param><\/param><\/embed><\/object>\n\n","date_published":"2009-11-03 14:51:40-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542390000","pack_length":"60mm","pack_width":"57mm","pack_height":"20mm","packed_weight":"0.0175lbs","ascii_art":"\n\n\n\n\n\n\n\n .,,'\n .,...'',.\n ..,: ....'.;cloolcclcc:;'.\n .,,,';;: 'lxkxkO0XNNNWNX0Odll:'\n .';cc'lcccc;. .oOkkKNWNKOkdoooddkkooodo;.\n .';::c:occc;,,;''l0OkOWMNkdxxddxXNXK0kddkNNOx:\n .,::;c:c;o:c;:ol;,;oK0kxx0OdoONNxdddxkOKNNKkdONNOd.\n .';cc,';:lcclclOOo::coxKOkxxdx:.dkddxk0KOxkxkKWXkxKWKk,\n ...':ldkllxlc:'xKK0dllloxoKOl:Oxl'okxdooxkkkxxkOkkKOxxKWKk'\n .;;;:,;llxxdocclkXXKKKdooddxo0OxcOxod0xxddxxxkOkx0WNkxxxxkNWOx\n .;:,':lllcllcl'l00XXNNNNXK0OkkOOKOl:Kkxx0xk0XxxO0KN0kKMKxkX0x0WXk;\n .':..,.cclodOxkKKNWWNXNNNNNNXKOO0XOcdWOxxkkkONKkkkOK0xkOkxOMWkOWNOo\n .':,'cxOxk0KXKOoxXWWWWWWNNX0kkk0XKOKWXkxkOkxkKOkkkkkkkxxxKMXxOWNOd\n .,ldk;,;k0XNN0''0WWWWNNXKkkkkkOKN00NWXkkOK0xxkkkkkOx0xx0WWOkOKKOl\n .';o;.,xNXNWWWWWWWWNNX0kkkkkxkOKXKOXWN0kkkOOOkkxxxxkONMNOkOOkkO'\n .:oKNNk0NWWWWWWWNNX0OkxxxkkkkOKXXO0NWN0xdxkOOdcOkk0K0kOXWNOOl\n . .:l0d;:xWWWWWWWWWXOkkxxkkOO000KXXKO00KOOkkkdl;xkkkOKXWWX0Ol\n .....';dxkXWWWWWWWWNNOOkkOO0000KKKKKXXKOkOOl,dxkKXXNNWMWX0Ok,\n .....:dKWK0KWWWWWWWX00000KKKKKKKKKKKXXK0Okdod0KXXKK0OOOOo\n .....;ckkcdNWWWWWNNNXKKKKKKKKKKKKXXKKKKKKKK00OOOOOOkdl,..\n .....,:xXWWWWWWWWWWWNNNNNXXNNNXXNXK000Okkkkxxdoddcc:,.;c,\n .....';l0Kdl0WWWWWWWWWWNNWWWNXXNNK00Okkxxdddxoc:;,',::'.\n .....,;xkkXWWWWWWWWWWWWWNXXXXXNNXK00O00Kklc:;',:c;..\n ....':dXWKk0NNNNWWWWWNXKKXXNNNXXK00XXkO::,:c:'...\n ....:ckd,:KWNNNNNNNNNNNNNNNNKOxdOxOdocl:,.....\n ...';x0XWNXXXXXX0kxxx0K0OOO:ckddloc;'.....\n ..':oKk;;cXKKx',,::;lOkxxdoool:'......\n ..;cxlcdK00:...''''lxdool:,......\n ..,cx0OOkkx'....,'oxoc,......\n .;lxkkkkxl;,,:lc,.....\n .,cdxkkxxxdl;.....\n .,:oxxdl;....\n .,,,...\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9493\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg"}]}
Documents:<\/strong><\/p>\n\n\nDatasheet<\/a><\/li>\nMaxsonar Selection Guide<\/a><\/li>\nBeam Width Explanation<\/a><\/li>\nMaxbotix FAQ<\/a><\/li>\n<\/ul>\n\n<\/param><\/param><\/param><\/param><\/embed><\/object><\/p>","description_markdown":"**Replacement:**[SEN-09494](http:\/\/www.sparkfun.com\/products\/9494). We are retiring this item because it has been a slow seller, but we are still carrying some other [Maxsonar](http:\/\/www.sparkfun.com\/search\/results?term=MaxSonar&what=products) modules. This page is for reference only.\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from [Maxbotix](http:\/\/www.maxbotix.com\/). The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the [LV version](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=8503). \n\n We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC. \n\n Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm. \n\n The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam\n\n**Features:**\n\n* 3.3V to 5V supply with very low average current draw\n* High acoustic power output\n* All interfaces are active simultaneously: \n * RS-232 serial \n * 0 to Vcc output range\n * 9600 baud, 8-N-1\n * Analog, (Vcc\/1024) \/ cm\n * Pulse Width\n* Real-time auto calibration and noise rejection for every ranging cycle\n* Calibrated beam angle\n* Object detection includes zero range objects\n* Readings can occur up to every 100mS, (10-Hz rate)\n* Free run operation can continually measure and output range information\n* Triggered operation provides the range reading as desired\n* Sensor operates at 42KHz\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/XL-EZ2-Datasheet.pdf)\n* [Maxsonar Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n\n<\/param><\/param><\/param><\/param><\/embed><\/object>\n\n","date_published":"2009-11-03 14:51:40-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542390000","pack_length":"60mm","pack_width":"57mm","pack_height":"20mm","packed_weight":"0.0175lbs","ascii_art":"\n\n\n\n\n\n\n\n .,,'\n .,...'',.\n ..,: ....'.;cloolcclcc:;'.\n .,,,';;: 'lxkxkO0XNNNWNX0Odll:'\n .';cc'lcccc;. .oOkkKNWNKOkdoooddkkooodo;.\n .';::c:occc;,,;''l0OkOWMNkdxxddxXNXK0kddkNNOx:\n .,::;c:c;o:c;:ol;,;oK0kxx0OdoONNxdddxkOKNNKkdONNOd.\n .';cc,';:lcclclOOo::coxKOkxxdx:.dkddxk0KOxkxkKWXkxKWKk,\n ...':ldkllxlc:'xKK0dllloxoKOl:Oxl'okxdooxkkkxxkOkkKOxxKWKk'\n .;;;:,;llxxdocclkXXKKKdooddxo0OxcOxod0xxddxxxkOkx0WNkxxxxkNWOx\n .;:,':lllcllcl'l00XXNNNNXK0OkkOOKOl:Kkxx0xk0XxxO0KN0kKMKxkX0x0WXk;\n .':..,.cclodOxkKKNWWNXNNNNNNXKOO0XOcdWOxxkkkONKkkkOK0xkOkxOMWkOWNOo\n .':,'cxOxk0KXKOoxXWWWWWWNNX0kkk0XKOKWXkxkOkxkKOkkkkkkkxxxKMXxOWNOd\n .,ldk;,;k0XNN0''0WWWWNNXKkkkkkOKN00NWXkkOK0xxkkkkkOx0xx0WWOkOKKOl\n .';o;.,xNXNWWWWWWWWNNX0kkkkkxkOKXKOXWN0kkkOOOkkxxxxkONMNOkOOkkO'\n .:oKNNk0NWWWWWWWNNX0OkxxxkkkkOKXXO0NWN0xdxkOOdcOkk0K0kOXWNOOl\n . .:l0d;:xWWWWWWWWWXOkkxxkkOO000KXXKO00KOOkkkdl;xkkkOKXWWX0Ol\n .....';dxkXWWWWWWWWNNOOkkOO0000KKKKKXXKOkOOl,dxkKXXNNWMWX0Ok,\n .....:dKWK0KWWWWWWWX00000KKKKKKKKKKKXXK0Okdod0KXXKK0OOOOo\n .....;ckkcdNWWWWWNNNXKKKKKKKKKKKKXXKKKKKKKK00OOOOOOkdl,..\n .....,:xXWWWWWWWWWWWNNNNNXXNNNXXNXK000Okkkkxxdoddcc:,.;c,\n .....';l0Kdl0WWWWWWWWWWNNWWWNXXNNK00Okkxxdddxoc:;,',::'.\n .....,;xkkXWWWWWWWWWWWWWNXXXXXNNXK00O00Kklc:;',:c;..\n ....':dXWKk0NNNNWWWWWNXKKXXNNNXXK00XXkO::,:c:'...\n ....:ckd,:KWNNNNNNNNNNNNNNNNKOxdOxOdocl:,.....\n ...';x0XWNXXXXXX0kxxx0K0OOO:ckddloc;'.....\n ..':oKk;;cXKKx',,::;lOkxxdoool:'......\n ..;cxlcdK00:...''''lxdool:,......\n ..,cx0OOkkx'....,'oxoc,......\n .;lxkkkkxl;,,:lc,.....\n .,cdxkkxxxdl;.....\n .,:oxxdl;....\n .,,,...\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9493\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg"}]}
<\/param><\/param><\/param><\/param><\/embed><\/object><\/p>","description_markdown":"**Replacement:**[SEN-09494](http:\/\/www.sparkfun.com\/products\/9494). We are retiring this item because it has been a slow seller, but we are still carrying some other [Maxsonar](http:\/\/www.sparkfun.com\/search\/results?term=MaxSonar&what=products) modules. This page is for reference only.\n\nThe XL series of MaxSonars are a super high-performance version of the easy-to-use sonar range finder from [Maxbotix](http:\/\/www.maxbotix.com\/). The XL series of this sensor features higher resolution, longer range, higher power output and better calibration when compared to the [LV version](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=8503). \n\n We are extremely pleased with the size, quality, and ease of use of this little range finder. The sensor provides very accurate readings from 0 to 765cm (0 to 25.1ft) with 1cm resolution. This sensor can be powered with anywhere between 3.3 and 5VDC. \n\n Range information can be gathered through one of three methods - analog, serial, or PWM - all of which are active at the same time. The analog output will produce a voltage proportional to the measured distance, with a sensitivity of (Vcc\/1024)V\/cm. The serial interface is simple and formatted to RS-232, with voltages ranging from 0 to Vcc and terminal settings of 9600-8-N-1. Finally, the PWM pin outputs a pulse-width representation of the range with a scale factor of 58us\/cm. \n\n The Maxsonar-XL series is offered in the EZ0, EZ1, EZ2, EZ3, and EZ4 versions, each with progressively narrower beam angles allowing the sensor to match the application. Please see beam\n\n**Features:**\n\n* 3.3V to 5V supply with very low average current draw\n* High acoustic power output\n* All interfaces are active simultaneously: \n * RS-232 serial \n * 0 to Vcc output range\n * 9600 baud, 8-N-1\n * Analog, (Vcc\/1024) \/ cm\n * Pulse Width\n* Real-time auto calibration and noise rejection for every ranging cycle\n* Calibrated beam angle\n* Object detection includes zero range objects\n* Readings can occur up to every 100mS, (10-Hz rate)\n* Free run operation can continually measure and output range information\n* Triggered operation provides the range reading as desired\n* Sensor operates at 42KHz\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/XL-EZ2-Datasheet.pdf)\n* [Maxsonar Selection Guide](http:\/\/www.sparkfun.com\/datasheets\/Sensors\/Proximity\/Sensor_Selection_Guide.pdf)\n* [Beam Width Explanation](http:\/\/www.maxbotix.com\/uploads\/MaxBotixNewProducts.pdf)\n* [Maxbotix FAQ](http:\/\/www.maxbotix.com\/MaxSonar-EZ1__FAQ.html)\n\n<\/param><\/param><\/param><\/param><\/embed><\/object>\n\n","date_published":"2009-11-03 14:51:40-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542390000","pack_length":"60mm","pack_width":"57mm","pack_height":"20mm","packed_weight":"0.0175lbs","ascii_art":"\n\n\n\n\n\n\n\n .,,'\n .,...'',.\n ..,: ....'.;cloolcclcc:;'.\n .,,,';;: 'lxkxkO0XNNNWNX0Odll:'\n .';cc'lcccc;. .oOkkKNWNKOkdoooddkkooodo;.\n .';::c:occc;,,;''l0OkOWMNkdxxddxXNXK0kddkNNOx:\n .,::;c:c;o:c;:ol;,;oK0kxx0OdoONNxdddxkOKNNKkdONNOd.\n .';cc,';:lcclclOOo::coxKOkxxdx:.dkddxk0KOxkxkKWXkxKWKk,\n ...':ldkllxlc:'xKK0dllloxoKOl:Oxl'okxdooxkkkxxkOkkKOxxKWKk'\n .;;;:,;llxxdocclkXXKKKdooddxo0OxcOxod0xxddxxxkOkx0WNkxxxxkNWOx\n .;:,':lllcllcl'l00XXNNNNXK0OkkOOKOl:Kkxx0xk0XxxO0KN0kKMKxkX0x0WXk;\n .':..,.cclodOxkKKNWWNXNNNNNNXKOO0XOcdWOxxkkkONKkkkOK0xkOkxOMWkOWNOo\n .':,'cxOxk0KXKOoxXWWWWWWNNX0kkk0XKOKWXkxkOkxkKOkkkkkkkxxxKMXxOWNOd\n .,ldk;,;k0XNN0''0WWWWNNXKkkkkkOKN00NWXkkOK0xxkkkkkOx0xx0WWOkOKKOl\n .';o;.,xNXNWWWWWWWWNNX0kkkkkxkOKXKOXWN0kkkOOOkkxxxxkONMNOkOOkkO'\n .:oKNNk0NWWWWWWWNNX0OkxxxkkkkOKXXO0NWN0xdxkOOdcOkk0K0kOXWNOOl\n . .:l0d;:xWWWWWWWWWXOkkxxkkOO000KXXKO00KOOkkkdl;xkkkOKXWWX0Ol\n .....';dxkXWWWWWWWWNNOOkkOO0000KKKKKXXKOkOOl,dxkKXXNNWMWX0Ok,\n .....:dKWK0KWWWWWWWX00000KKKKKKKKKKKXXK0Okdod0KXXKK0OOOOo\n .....;ckkcdNWWWWWNNNXKKKKKKKKKKKKXXKKKKKKKK00OOOOOOkdl,..\n .....,:xXWWWWWWWWWWWNNNNNXXNNNXXNXK000Okkkkxxdoddcc:,.;c,\n .....';l0Kdl0WWWWWWWWWWNNWWWNXXNNK00Okkxxdddxoc:;,',::'.\n .....,;xkkXWWWWWWWWWWWWWNXXXXXNNXK00O00Kklc:;',:c;..\n ....':dXWKk0NNNNWWWWWNXKKXXNNNXXK00XXkO::,:c:'...\n ....:ckd,:KWNNNNNNNNNNNNNNNNKOxdOxOdocl:,.....\n ...';x0XWNXXXXXX0kxxx0K0OOO:ckddloc;'.....\n ..':oKk;;cXKKx',,::;lOkxxdoool:'......\n ..;cxlcdK00:...''''lxdool:,......\n ..,cx0OOkkx'....,'oxoc,......\n .;lxkkkkxl;,,:lc,.....\n .,cdxkkxxxdl;.....\n .,:oxxdl;....\n .,,,...\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9493\/images.txt","categories":[{"23":"Sensors"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/2\/6\/09494-03.jpg"}]}