SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T04:23:57-06:00SparkFun ElectronicsCustomer #250748 on SEN-09495 - Ultrasonic Range Finder - XL-MaxSonar-EZ4Customer #250748urn:uuid:094b86d3-1e48-8052-d037-82c5532771632013-09-26T05:59:32-06:00<p>Does someone know how can I connect this sensor to Raspberry pi?</p>
MammothNL2 on SEN-09495 - Ultrasonic Range Finder - XL-MaxSonar-EZ4MammothNL2urn:uuid:be563398-db56-b7c2-9824-b255225fd9ca2011-09-04T05:41:40-06:00<p>Just a remark about the characteristics of the XL series.<br>
The MaxBotics website states that if an object is closer than 20 cm it will usually register the distance as 20 cm.<br>
For some applications this can be a problem.</p>