SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T18:07:32-06:00SparkFun Electronicsnedium on COM-09508 - Relay SPDT - 12V - 10Anediumurn:uuid:3c51c8fe-ec70-c2ea-8565-2dc3337bda172009-10-22T00:12:44-06:00<p>Is it 10A@125VAC as stated in features or 10A@250VAC as shown in the picture?</p>