"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9512","DEV-09512","Board of Education (USB) Full Kit (Sale)","
Replacement: None. We are no longer carrying this board but have a look at our other development tools. This page is for reference only.
The Board of Education Full Kit is a concise package of all the hardware you need to begin building projects with the BASIC Stamp microcontroller. Everything you need is included except for a power supply, and components needed to build a specific project. The beginner parts kit would pair really well with this board.
The BOE carrier board is capable of being used in a wide variety of applications - originally, designed for education, this board is now implemented in a number of different projects. The convenient hook-ups, 3-position power switch, and the overall solid workmanship make it a very reliable platform for any 24-pin BASIC Stamp.
The Board of Education Kit contains a Board of Education® carrier board, BASIC Stamp® 2 module, pluggable wires, and USB cable. No power supply is included, see related products below for a matching supply.
Features:
Documents:
","**Replacement:** None. We are no longer carrying this board but have a look at our other [development tools](http://www.sparkfun.com/categories/2). This page is for reference only. The Board of Education Full Kit is a concise package of all the hardware you need to begin building projects with the BASIC Stamp microcontroller. Everything you need is included except for a power supply, and components needed to build a specific project. The [beginner parts kit](http://www.sparkfun.com/commerce/product_info.php?products_id=9285) would pair really well with this board. The BOE carrier board is capable of being used in a wide variety of applications - originally, designed for education, this board is now implemented in a number of different projects. The convenient hook-ups, 3-position power switch, and the overall solid workmanship make it a very reliable platform for any 24-pin BASIC Stamp. The Board of Education Kit contains a Board of Education® carrier board, BASIC Stamp® 2 module, pluggable wires, and USB cable. No power supply is included, see related products below for a matching supply. **Features:** * Mechanically interlocked power supply to prevent dual connection of wall-pack and 9-volt battery * USB connection for programming and communication during run-time * P0 - P15 I/O pins * Vdd and Vss connections brought adjacent to 5.1 x 3.5 cm (2\"" x 1 3/8\"") breadboard area * Includes set of ten (10) color-coded 22 gauge wires * Female 10-pin dual row connector for optional AppMods (more breadboard space) * Traces on top of the board show connections between BS2-IC and breadboard connections* Board: 4x3.05 inches (94x77.47 mm) **Documents:** * [BOE USB User\'s Manual](http://www.sparkfun.com/datasheets/DevTools/BOE-Manual-USB-v1.4.pdf) * [Schematic](http://www.sparkfun.com/datasheets/DevTools/BOE_USB_D_Schematic.pdf) * [Board of Education Manual](http://www.sparkfun.com/datasheets/DevTools/BOEmanual.pdf) ","2009-11-04 08:54:53-07","59.95","59.95","","","1","","","","","","","238mm","152mm","49mm","0.4060lbs"," ... .\':llkd\'.. ..;lkxxxO0Ox:\',,\' .. ..,;codxxxkkdl:,;;;;;;,. .. .....doxxdxdoc:,,;;;;;;,;x,\'... ... .........:kdc;\'.\',;;;;:l\'\'lll\';,\'.. .... .....\'\'\'\'\'..........\'\'\',:c;ol;\'.:,ll\'c. .... .....\';lclc:,;;:...\'..\';:;lo,;,\'lc::,,,.;.\'. .... .......::,:xdxxc;::,.,doocc;,.c,,:c... .:\'... .... ......::;,;cx0xl:,.,\':c:o:lcl\'\',\'..,.. . ... ....... ......\',,;,;:;..\',:ko;c;;.;\',..\'.. ........... ......... ....\'\'\'\'\'\'\'\'\'\'.\'\'.,,...........;co0X0ldl..................... ...\'\'\'\'\'\'\'....,\'........;;:xOKK0O0Ooc;\',..\'\'............ .... . ...\'\'\'........,;..\';clOKkcx0Odoc,......\'\'........ .... . ............\';lxk0Odxk00xkxx..... .....,.. ... . ........,ccodokOkkxxdkKOxxdkc..... ......,. . .. . .....\',c:odloolkdoldxdOKkxxkO;..... ..,:;,. ......... .. .. .......\':dl:kkodxxkOOkddkxddkxOd..\':lll:,..................... ... ......\'\';l;lkkxxO0kk0Odxoco:okkkxoc;......................;k0:. ... .....\'\',:xOOOxxk00OO0kxldxdl:,...\'\'..................,o0NNNNk\'... .....\'\'\';oxdlkkk00Okkl:,..........\'\'\'\'...........,o0NNXKOxo:.. ......\'\'\',c;lkkl:;,,l,,;::cllodc,\',\'\'.......\':d0NXOkolc;,. ... .\'..,,,,,dodxxxdOKXKKXXx,.dx,,\'\'\'.\':dk00kdddl:;..... ... ..\'.\'\'.oXKkxkO0KKKO00KK0;oc:codkkOkxxkOKXOo\'.......... ......\'\'.\'\',;:c::;;;co:;::ldkO0OkxkO0XNN0dc,............. .....\'\'\',,,,,,,,,;;lkxO0OkkO0KXNNWWxc\'..,:cl:;\'....... .....\',,,;:;:ldk000OkO0KXNNNWWNNNX;,:okOxoc;\'... ....\':x0K00OkkO0XXNNNNWWWWWNXKKK00kxl:,... ....,odxO0XNNNNNNWWNNNXXXKK00kdc;\'... ..\'\';xOOxodXXXXXXXKK000Oxo:,... ..\'\',;::cldxkOOOOkxoc;\'... ...\',;;;:coolc:;\'.... .............. ","https://www.sparkfun.com/products/9512/images.txt","Development Tools","0","","11373, 13973, 13314, 11965, 8431, 15314, 12044",""