"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9519","COM-09519","8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N","
Replacement: None. We are no longer carrying this shift register in our catalog. This page is for reference only.
The SN74HC165N is a neat little IC that will take an input of up to 8 parallel lines and produce a single, serial output. You can even daisychain 2+ together to add even more parallel lines. It\'s a great way to increase the number of inputs on a microcontroller.
This chip works with a voltage supply anywhere in the range of 2-6VDC, and at clock frequencies of up to 29MHz (@6VDC).
Comes in a 16-pin DIP package.
Features:
- Wide Operating Voltage Range of 2 V to 6 V
- Parallel-to-Serial Data Conversion
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 80-μA Max ICC
- ±4mA Output Drive at 5 V
- Low Input Current of 1 μA Max
- Complementary Outputs
- Direct Overriding Load (Data) Inputs
- Gated Clock Inputs
Documents:
Videos
","**Replacement:** None. We are no longer carrying this shift register in our catalog. This page is for reference only.
The SN74HC165N is a neat little IC that will take an input of up to 8 parallel lines and produce a single, serial output. You can even daisychain 2+ together to add even more parallel lines. It\'s a great way to increase the number of inputs on a microcontroller.
This chip works with a voltage supply anywhere in the range of 2-6VDC, and at clock frequencies of up to 29MHz (@6VDC).
Comes in a 16-pin DIP package.
**Features:**
* Wide Operating Voltage Range of 2 V to 6 V
* Parallel-to-Serial Data Conversion
* Outputs Can Drive Up To 10 LSTTL Loads
* Low Power Consumption, 80-μA Max ICC
* ±4mA Output Drive at 5 V
* Low Input Current of 1 μA Max
* Complementary Outputs
* Direct Overriding Load (Data) Inputs
* Gated Clock Inputs
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/General/sn74hc165.pdf)
* [Arduino Example](http://www.arduino.cc/playground/Code/ShiftRegSN74HC165N)
**Videos**
","2009-11-18 13:12:46-07","1.45","1.45","","","1","","","","","","8542.39.0000","20mm","10mm","8mm","0.0025lbs","
.
.:xOkl\'
;dkkkkkkOkc.
.ckkkkkkk0KKK00x;
.:xkkkxxxkkk0KKK0OkkOl\'
\'lkkkxkkkkkxkkkOOOkkkxkkOk:
\'okkkkkxkxkkkxkkxkkkkxkkkk0000;
.;xOxkkkkkxxkxxkxxkxkkkkkkO0000kc.
,oOkkkkkkkkkkkkkkkxkxkkkkkO00000d.
.ckkxkkkkkkkkkxkkkkkxkkkkkO0000kc:. .
;dkkxkkkkkkkkxkkkkkkkkkkkk000000l
.okkxxxxkkkxkkkkkkkkkkkkkkO0000kdl. . .
.:dkkkkxxxxkkkkkkkkkkkxkkkO0KKKKx\' . .
,okkkxkkkkxxxxkkkkkkxkkkkkO00000Oo;. .....
.:xkkkkkkkkxkxxkkkkkkkkkkkO0KK0Ol. ..... .
.;dOkkkkxkkxkxkxkkkkkkkkkkO0KKK0KOl. ........ ..
.ckkkkkkxkkkxkkkxkkkkkkxkkO0KKKOc\';.... ..... ......
,k0kkkkkO00OkkkkkkkkkkkkxO0KKK00k. .... . ..
:O0000OKK0KKKKOkkkkxkkkk00K00klo:.\' ..... .......
,okOOKKOOOO00KOkkkkkkk0KKK0O\' .... .. .. ...
.. :xkOO0OO00Okkkkkk00KK0kOl,. .............
.. \'okO00000OkkO0KKKOl. ..... ...........
.. .,lxOO000K00000Ol. ..... .... ..
....;dkkO0Kk:..... ............
. ......cxOx;. ... .. .
.. .......... . .... .......
......... .
... ..
.
","https://www.sparkfun.com/products/9519/images.txt","Components","0","","https://www.youtube.com/watch?time_continue=1&v=6BLj9Ak2Djs","11113,
11114,
112,
10915,
10914,
13699,
9483,
9481,
9482,
10931,
7938"