SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T02:12:37-06:00SparkFun ElectronicsKamiquasi on TOL-09527 - Soldering Tip - Plug Type - Conical 1/32"Kamiquasiurn:uuid:0be6d0a0-778b-5d36-913c-10587d04e3472014-02-09T16:53:50-07:00<blockquote>
<p>The overall width of this tip is 1/32"</p>
<p>The diameter of the barrel doesn't seem to be given anywhere.. not even the manufacturer. Measuring pixels, I'd say that the main shank is 5.25mm and the collar is almost exactly 7mm.</p></blockquote>
TimDC on TOL-09527 - Soldering Tip - Plug Type - Conical 1/32"TimDCurn:uuid:a40a1e45-e778-192a-5799-87454e7ebeb52014-02-09T16:30:29-07:00<p>What's the diameter of the barrel and the overall width of this?</p>