ATX Connector Breakout Board<\/a>! Pair the two together and you have a cheap, but very useful bench power supply, which can source 3.3V, 5V, and \u00b112V.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- Connectors:\n\n
\n- Main connector (20+4Pin)<\/li>\n
- 12V (P4)<\/li>\n
- peripheral<\/li>\n
- SATA<\/li>\n
- Floppy<\/li>\n<\/ul><\/li>\n
- Input current: 12A @ 115V, 6A @ 230V<\/li>\n
- Output:\n\n
\n- +3.3V@20A<\/li>\n
- +5V@30A<\/li>\n
- +12V@15A<\/li>\n
- -5V@0.5A<\/li>\n
- -12V@1A<\/li>\n
- +5VSB@2A<\/li>\n<\/ul><\/li>\n
- Low Ripple & Noise<\/li>\n
- Overvoltage protection<\/li>\n
- Overload protection<\/li>\n
- Short circuit protection on all outputs<\/li>\n
- Reset table power shut down<\/li>\n
- Complies with FCC part 15 subpart J Class B at 115VAC<\/li>\n
- 100% burn-in under high ambient temperature (50\u00b0C)<\/li>\n
- Vacuum-impregnated transformer<\/li>\n
- UL, TUV, CB & CE approved<\/li>\n
- 5.75 x 5.5 x 3.25\" (WxLxH)<\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We do not have a direct replacement for this, it has been discontinued. This page is for reference only.\n\nThis is a very standard 350W ATX power supply. It's got a 20+4 main power connector, an SATA power connector and four peripheral connectors. This power supply also has overvoltage and overload protection. \n\n The input voltage is 115\/230 VAC (@50\/60Hz), and a standard PC power cable is included. \n\n Why is SparkFun carrying a computer power supply? Because it works great with our [ATX Connector Breakout Board](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=9558)! Pair the two together and you have a cheap, but very useful bench power supply, which can source 3.3V, 5V, and \u00b112V.\n\n**Features:**\n\n* Connectors: \n * Main connector (20+4Pin)\n * 12V (P4)\n * peripheral\n * SATA\n * Floppy\n* Input current: 12A @ 115V, 6A @ 230V\n* Output: \n * +3.3V@20A\n * +5V@30A\n * +12V@15A\n * -5V@0.5A\n * -12V@1A\n * +5VSB@2A\n* Low Ripple & Noise\n* Overvoltage protection\n* Overload protection\n* Short circuit protection on all outputs\n* Reset table power shut down\n* Complies with FCC part 15 subpart J Class B at 115VAC\n* 100% burn-in under high ambient temperature (50\u00b0C)\n* Vacuum-impregnated transformer\n* UL, TUV, CB & CE approved\n* 5.75 x 5.5 x 3.25\" (WxLxH)\n\n","date_published":"2009-12-16 09:49:57-07","price":29.95,"qty_price":{"1":29.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"219mm","pack_width":"159mm","pack_height":"100mm","packed_weight":"2.0000lbs","ascii_art":"\n\n\n\n\n\n\n ...\n ...;,,,\n . ...:,:d;;\n ....... ...... ...:c,;ocll.\n ............. .........'::;ldddlldo,\n ............................:codxkkxoo:.\n .................................,:ldddxod'.\n .......................................,lxdxxkdc'\n ...........................................':dkxxdl.\n ...............................................';cdk:..\n ...................................................',cc,.\n ........................................................,::'\n .. ..........................................................;x'\n ..... ......................................................',,:c'\n . ... .. ...................................................,;;;;c'.\n . .''::. ...................................................';;;;;;;,..\n . dKxkkxo:'. ...............................................';:;;;;;;;;....\n . xOldoKKOkc.'............................................,;:::;;;;;;;;...\n . ocNNk:oxxxlOxoc......................................';::::::;;;;;;;,...\n . .:kOlNkO00:kOKkKx'.................................,;::::::;;;;;;;;:'..\n coKllko...'x0k00xO:';...........................';::::::::;;;;;;:;;;'..\n ..:OxXdX:.....,dlcdo0K..........................,;;;;;;;;;;;;;;;;;;;;;...\n .kkOKkk.......OOxWkXx.',,,'................',;;;;;;;;;;;;;;;;;;;;;,,..\n ...cccocOd.....;OkkNxKdkk0Oxl:,'...,......';;;;;;;;;;;;;;;;;;;;;;,'...\n ..;Od00O0:c;,xXkcOdxdkKNX00Okdc,'.,...,;;;;;;;;;;;;;;;;;;;;;;,'..\n .codO0cx0KdkoONk'.:KWWWX0K0X0l,'';,,,,;;;;;;;;;;;;;;;;;;'..\n .,:;k0kkxx0KlO..:x0XNNWKXXXx;',,,,,,,,;;;;;;;;;;;;,'..\n .:dxxlclOK'...'ck0X0KKKXo,,,,,,,,,,,,,,,,,;;,..\n .;dOOdxo....''.;doooc;,,,,,,,,,,,,,,,,,,'..\n ...,,'...x0xl;'':;'.',''',,,,,,,,,,...\n .....d0OOKk:....''''',,,,,,,'..\n ...,clKKo.....';'''',,,...\n ..,,c;......''''''..\n ..........''...\n .....'...\n .\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/9539\/images.txt","categories":[{"46":"Tools"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/9\/2\/09539-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/9\/2\/09539-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/9\/2\/09539-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/9\/2\/09539-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/9\/2\/09539-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/9\/2\/09539-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/9\/2\/09539-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/9\/2\/09539-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/3\/2\/9\/2\/09539-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/3\/2\/9\/2\/09539-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/3\/2\/9\/2\/09539-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/3\/2\/9\/2\/09539-03.jpg"}],"related_products":[9498]}