"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9547","PRT-09547","Battery Holder 2xAA with Cover and Switch","
This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, sliding cover, which is secured with a small phillips head screw. Another bonus is the ON/OFF switch which can be used to control power to your project.
The leads are about 150mm, and the last 5mm of them are tinned.
Features:
","This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, sliding cover, which is secured with a small phillips head screw. Another bonus is the ON/OFF switch which can be used to control power to your project.
The leads are about 150mm, and the last 5mm of them are tinned.
**Features:**
* 67.9 x 32.8 x 18.25mm
","2009-12-09 15:55:41-07","1.6","1.61.521.44","1","1","1","","","","","","8536.90.8085","33mm","19mm","71mm","0.0411lbs","
...,::::,\'....\'\'..
..,c:,\'\'. ..;c,.
.\'cl;\'. ..;\'.
.;;;. .,.
.\'\'\'. .,;,
\'::. ;dkkkxc.
\';c\' .:xkkkkkkkkxl,.
.,:\'. .ckkkkkkkkkkkOkkOxc\'.
.\',\'.. \'okOOOOOOkkkkkkkkO00kxxc.
,,\'.. ;dOOOOOOOOOOkkkkkkkkkkkdcldc
.,,... .:xOOOOOOOOOOOOOOOkkkkkkoclxocc
.,,.. .ckOOOOOOOOOOOOOOOOOOOOkocoxdlcl;
\':,. .lkOO00000OOOOOOOOOOOOOkocoxdllll;.
.:\'. ,dOOOO0000000OOOOOOOOOOkoldxollll;.
... .;xO0000000000000OOOOOOOkllxxollll;.
\';. .ckO000000000000000OOOOOkllxxolloc;.
.\'c. .oOO0O000000000000OOOOOOkllkxollol;.
. ,dxOOO000000000OOOOOOOOxlokxolooc,.
;xxxxkkOO00000000000Odldkxolooc,.
;xxxxxxxxxkOO00000Odldkxololc,.
.oxxxxxxxxxxkkOOOdlxkxooolc,.
.:oxkkxxxxxxxkOxkxooolc\'.
.,cdkkxxxxxxxoool:\'.
.:oxxxxdxdl:\'.
.,cddoc..
..
","https://www.sparkfun.com/products/9547/images.txt","Battery","339","","14219,
9835,
8084,
12052,
8432,
12083,
14299,
335,
15593,
18769,
8100,
15201,
8095,
10891",""