{"id":9560,"sku":"LCD-09560","name":"Kent Display - 240x160x2.9","description":"
Replacement:<\/strong> None. It's time for this product to step aside and make room in the catalog for even more cool stuff. This page is for reference only.<\/p>\n\n This is a 240x160 reflective cholesteric liquid crystal display (ChLCD) from Kent Displays<\/a>. The most distinguishing feature of a ChLCD is its ability to retain its image even when the LCD is not powered, similar to e-ink technology. This makes the LCD a great fit for portable battery-powered projects. Bistable, sunlight readable, and easy to integrate, the 240x160 (1\/8 VGA) is truly a unique LCD display solution.<\/p>\n\n Integrated into the display is an embedded controller which generates the unique ChLCD drive waveforms and provides automatic temperature compensation. Communication with the controller is achieved through an SPI-compatible interface, which means a minimal number of I\/O resources are needed to control the display.<\/p>\n\n We now have a breakout board compatible with this display's connector here<\/a>.<\/p>\n\n These screens may show traces of pressure points from handling. Don't worry, it's not broken. This can be easily corrected with an electronic erase. The datasheet discusses how to do this on page 8, under section 4.4 Electronic Erase (Pressure Point Removal)<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n