"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9570","SEN-09570","Infrared Thermometer - MLX90614","
Melexis\' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and a powerful DSP contribute to the MLX90614\'s high accuracy and resolution. It has a huge number of applications including body temperature measurement and movement detection.
The MLX90614 provides two methods of output: PWM and SMBus (i.e. TWI, I2C). The 10-bit PWM output provides a resolution of 0.14°C, while the TWI interface has a resolution of 0.02°C. The MLX90614 is factory calibrated in wide temperature ranges: -40 to 85°C for the ambient temperature and -70 to 382.2°C for the object temperature. The measured value is the average temperature of all objects in the Field Of View of the sensor. The MLX90614 offers a standard accuracy of 0.5°C around room temperatures.
This device comes in an industry standard TO-39 package. We\'re carrying the 3V version of this sensor.
Features:
- Small size, low cost
- Easy to integrate
- Factory calibrated in wide temperature range:
- -40 to +85°C for sensor temperature
- -70 to +380°C for object temperature
- SMBus compatible digital interface
- Customizable PWM output for continuous reading
- High accuracy of 0.5°C over wide temperature range (0 to +50°C for both Ta and To)
- Measurement resolution of 0.02°C
- Single and dual zone versions
- Simple adaptation for 8 to 16V applications
- Power saving mode
- Different package options for applications and measurements versatility
- Automotive grade
Documents:
Videos
","Melexis\' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and a powerful DSP contribute to the MLX90614\'s high accuracy and resolution. It has a huge number of applications including body temperature measurement and movement detection.
The MLX90614 provides two methods of output: PWM and SMBus (i.e. TWI, I2C). The 10-bit PWM output provides a resolution of 0.14°C, while the TWI interface has a resolution of 0.02°C. The MLX90614 is factory calibrated in wide temperature ranges: -40 to 85°C for the ambient temperature and -70 to 382.2°C for the object temperature. The measured value is the average temperature of all objects in the Field Of View of the sensor. The MLX90614 offers a standard accuracy of 0.5°C around room temperatures.
This device comes in an industry standard TO-39 package. We\'re carrying the 3V version of this sensor.
-> <-
**Features:**
* Small size, low cost
* Easy to integrate
* Factory calibrated in wide temperature range:
* -40 to +85°C for sensor temperature
* -70 to +380°C for object temperature
* SMBus compatible digital interface
* Customizable PWM output for continuous reading
* High accuracy of 0.5°C over wide temperature range (0 to +50°C for both Ta and To)
* Measurement resolution of 0.02°C
* Single and dual zone versions
* Simple adaptation for 8 to 16V applications
* Power saving mode
* Different package options for applications and measurements versatility
* Automotive grade
**Documents:**
* [Hookup Guide](https://learn.sparkfun.com/tutorials/mlx90614-ir-thermometer-hookup-guide)
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Temperature/SEN-09570-datasheet-3901090614M005.pdf)
* [MLX90614 Product Information](http://www.sparkfun.com/datasheets/Sensors/Temperature/SEN-09570-MLX90614.pdf)
* [bildr blog - MLX90614](http://bildr.org/2011/02/mlx90614-arduino/)
* [GitHub](https://github.com/sparkfun/SparkFun_MLX90614_Arduino_Library) (Library)
**Videos**
","2009-12-15 15:02:37-07","18.95","18.95","","","1","","","1","","","8542.39.0000","24mm","20mm","12mm","0.0020lbs","
..
..
...
... ..
... ..
... ..
.\'. ...
.,\'. ...
.\'\'...\'. .
..\',;,\',\'. .,...\'.. .
..,:lc;\',:xkkl;,..\'.. ..
.,;;;:codxxkO0Oxc. ...
..,;,,:ldxxkkkxkkOK0x, ...
........oO0Okkxdolc:,c00o;. . ...
......\'.,cdxxxdo:\'.. .l00k; .. .\'.
....,,,,;,,cxxo:;,,....:cd0OKx. .\'..
. ....\',ckxl;cxkl\'\';clodkO0Od0k,\'.
....;c;;,,lk0o;ckOdxOOOOO0O0klxl
...\'0kdddl:,ckOl;lO00KXK0Okxdo:o,
.\'\'xKxddddo:;lkl;:d0KKOkdxdolccc
.\';OXkddddd:;:l:;;cddl:oodoloco.
\';dXKkdddd:;;;,;;;:::coo:cdll
.,;oOOodx:;;;,;;;,;:;;;ldol.
.,;,;cc;:::;;;;,,,:;:loo.
..,;;:::cc:;;;;::,...\';,.
....\',;::::::::;,,\'\'.....
.......\',,;,,,\'\'.......
...................
","https://www.sparkfun.com/products/9570/images.txt","Temperature,
Infrared","0","","https://www.youtube.com/watch?time_continue=1&v=sIUoMEcBu2k","11050,
14607,
10740,
13314,
15805,
18367,
14844,
14843,
10988,
251,
112,
18521,
14049,
250"