"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "9582","WRL-09582","RFM12B-S2 Wireless Transceiver - 434MHz","
Replacement:WRL-12770. The new rev of the RFM12B is now available and is functionally the same as this older version, now with a better quality package type. Go check it out! This page is for reference only.
The RFM12B is a great inexpensive option for wireless communication; it\'s an ISM band FSK transceiver module implemented with a unique PLL. These modules operate in the 434MHZ band and fully comply with FCC and ETSI regulations.
This module has a wide voltage supply range of 2.2-3.8VDC. An SPI interface is used to send data and configure the RFM12 module. The configuration commands, described in the RF12 IC Datasheet linked below, can be used to set the data rate, frequency band, wake-up timer, transfer data, receive data from the 16-bit FIFO, and much more.
The module comes in a 14-pin SMD package, with pins spaced by 2mm. Check below for a breakout board.
Features:
Documents:
","**Replacement:**[WRL-12770](https://www.sparkfun.com/products/12770). The new rev of the RFM12B is now available and is functionally the same as this older version, now with a better quality package type. Go check it out! This page is for reference only. The RFM12B is a great inexpensive option for wireless communication; it\'s an ISM band FSK transceiver module implemented with a unique PLL. These modules operate in the 434MHZ band and fully comply with FCC and ETSI regulations. This module has a wide voltage supply range of 2.2-3.8VDC. An SPI interface is used to send data and configure the RFM12 module. The configuration commands, described in the RF12 IC Datasheet linked below, can be used to set the data rate, frequency band, wake-up timer, transfer data, receive data from the 16-bit FIFO, and much more. The module comes in a 14-pin SMD package, with pins spaced by 2mm. Check below for a breakout board. **Features:** * Low-cost, high-performance * SPI compatible interface * High data rate (up to 115.2 kbps in digital mode) * Wakeup timer * 2.2V-3.8V power supply * Analog and digital RSSI outputs * Differential antenna input * Automatic antenna tuning * 16-bit RX data FIFO * PLL and zero IF technology * Fast PLL lock time * High resolution PLL with 2.5KHz step * Programmable TX frequency deviation (from 15 to 240 kHz) * Programmable receiver bandwidth (from 67 to 400 kHz) * Analog and digital signal strength indicator * Internal data filtering and clock recovery * Clock and reset signal output for external MCU use * 10MHz crystal for PLL timing * 15.9 x 16.1 mm (0.626 x 0.634 in) **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Wireless/General/RFM12B.pdf) * [Programming Guide](http://www.sparkfun.com/datasheets/Wireless/General/RF12B_code.pdf) * [RF12B IC Datasheet](http://www.sparkfun.com/datasheets/Wireless/General/RF12B-IC.pdf) * [Product Page](http://www.hoperf.com/pro/rf/cob/RFM12B.htm) * [RFM12 Library for Atmel AVR uC\'s](http://www.das-labor.org/wiki/RFM12_library/en) ","2010-02-11 11:04:31-07","6.95","6.95","","","1","","","","","","8525.60.2000","17mm","17mm","3mm","0.0016lbs"," ... .;cllc; .\';:lolooc;;;;. .\'\'\',:,:ddxddddlx:. .. ..\'\'\',,;lxxxdxdkxdxdddool; .\';..,;;odxkxxkxxxxkkkkkxxdxdl:;,,. .\',,,...,ldkxooxkO0000KKKKK00OOkxddld,. .. .;:;;,;;:dxddolokOO0000KKKKKKKKKK00Okxdxddool; .\'.,,cocokxkdclddxkOOO000K0KKKKKKKKK000Oxkkkxoddc,,,,. .\'; ..;:dxkkkdcooddxkkOO000000KKKK000000OOxkkkkkkkddddod; .;oool:;,:odxkOxcllloddxxkOOO00000000000OOOkkkkkkkkxxd:clloddollc, .:ooddoodddddxxxxkccclooddxkkkOOO000OOOOOOkkxxxxxkkxdx:cc;,,;:ccoooxc\'\'\'.. .coddxc;:::;:lddxxxkl::cloddxxkkOOOOOOOOOOkkxxddddkxxdddll:;lc:,. \'clldxxool:. .;loddo;cdddddocoxxdxxkl:clloddxxkkkOOOOOkkkxdddoodkddc,;cclo;\';c;\'..::ldddol,. \';;cl:::oxxxddddxddllcoxoddooddodxxkkOOOOOkkkxxdddxkOOo. ,l; .;,\':,codol:. .;oddo:\',\'.\'clllodxxdxkkkxddclc:dddxkkkOOOOOOOkkxxxxxkkd:... \'do....,:;,,\';l,;;. .:oddxl,;oddo:.\'\'...,cdkxxoxdoxxxdllllokxkOkOkkxxxxxdddl;d,.\',,co,.,cl;,,.\';,;;. .:ldddd;\'oddodooddo:,.\':okkkdddk0Okxxxxdcoxkxkkxddkdxxxlc;\'\'\'.;c;,,\'\',,c.\'\',:lc. ,cllloddxo:::codddddxxxoldxxxxOKXX0000Okxxdllolkdddddkloo,. .\'.;l:,,\'..\',\';:. ..\';;;;:oddxxxoc::odddddxxxxdOXXKO0kkxkKK00kkxkxkdccccoool;:,.....ldlll,. :;.\' ......clodddxxxxlcccldxxl.,d0XK0xOxxO0Ox0XXK0kkddkxdlcclllol:c;..;;:,:,\',. \',,\'\'\'cxodxxkxolko,:,..\'cx0KKkxo0XXXXXk:.\'okxxxdddc\'oool:;,\'...,,. .....,cllloddxxkkxcocl:,..,lkKXXXXXx, .\';c0Oxxxd::oxxol,.\'.\':;. .\',\'...ooddxxxkkklc:c:,..;oOx, .,;:lOK00Okloddd;:l.,\',,\'.. . .;cc:::lddxkkxocdo:;\'\'..,okkkxllc,ccdxkxxddc::,.. ..\'...\'ooddddxkkkxlol,\':xkxxkxlol,;cloxxdddl,. .,;;,\'\'cdoxxxkxdccckxd::odxxxxxxdddo,. ......,looodddxxxocc:oddddddddddo;.. .\',,\'..ldoxxxkxddddddkddo;. .....;clloooddxxxdddo;. .\',....ldoodoo;. \';ccc,. ..... ","https://www.sparkfun.com/products/9582/images.txt","Wireless and IoT","0","","",""