"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9597","DEV-09597","Danger Shield","
Replacement:DEV-10115. The new shield uses a different temperature sensor. This page is for reference only.
The Danger Shield mounts on top of your Arduino or Arduino Pro and equips it with a variety of fun and useful inputs and outputs. The Danger Shield has so much potential; we can\'t wait to see what you\'re able to do with it! The shield\'s features include:
Two buzzers - one is used, as you\'d expect, as a speaker, the other is connected to analog pin 5 and can be used as a knock sensor.
This product comes as a kit of parts, which you\'ll have to solder into the included PCB. All parts are through-hole so it should go together relatively easily; but always check your component orientation before soldering!
Includes:
Documents:
","**Replacement:**[DEV-10115](http://www.sparkfun.com/commerce/product_info.php?products_id=10115). The new shield uses a different temperature sensor. This page is for reference only. The Danger Shield mounts on top of your [Arduino](http://www.sparkfun.com/commerce/product_info.php?products_id=666) or [Arduino Pro](http://www.sparkfun.com/commerce/product_info.php?products_id=9219) and equips it with a variety of fun and useful inputs and outputs. The Danger Shield has so much potential; we can\'t wait to see what you\'re able to do with it! The shield\'s features include: * Three linear slide potentiometers connected to the Arduino\'s analog pins 0 through 2. * Red and yellow LEDs connected to digital pins 5 and 6 - PWM pins - so you can easily vary their brightness. * Three momentary push buttons connected up to the Arduino\'s digital pins 10 through 12. Those lines will go low when the buttons are pressed. * A photocell and a temperature sensor, both with analog outputs, are connected to the analog pins 3 and 4, respectively. * An 8-bit shift register set up to control a blue 7-segment LED. * Two buzzers - one is used, as you\'d expect, as a speaker, the other is connected to analog pin 5 and can be used as a knock sensor. This product comes as a kit of parts, which you\'ll have to solder into the included PCB. All parts are through-hole so it should go together relatively easily; but always check your component orientation before soldering! **Includes:** * 1x PCB Danger Shield Kit * 3x [Slide Potentiometers - 10K](http://www.sparkfun.com/commerce/product_info.php?products_id=9119) * 1x [7-Segment LED - Blue](http://www.sparkfun.com/commerce/product_info.php?products_id=9191) * 1x [8-bit Shift Register - 74HC595](http://www.sparkfun.com/commerce/product_info.php?products_id=733) * 1x [Temperature Sensor - LM335A](http://sparkfun.com/datasheets/Sensors/Temperature/LM135.pdf) * 1x [Miniature Photocell](http://www.sparkfun.com/commerce/product_info.php?products_id=9088) * 2x [Buzzers](http://www.sparkfun.com/commerce/product_info.php?products_id=7950) * 1x [Basic LED - Red](http://www.sparkfun.com/commerce/product_info.php?products_id=9590) * 2x [Basic LEDs - Yellow](http://www.sparkfun.com/commerce/product_info.php?products_id=9594) * 1x [Mini Push Button](http://www.sparkfun.com/commerce/product_info.php?products_id=97) * 3x [Momentary Push Buttons - 12mm Square](http://www.sparkfun.com/commerce/product_info.php?products_id=9190) * 11x [Resistors - 330 Ohm](http://www.sparkfun.com/commerce/product_info.php?products_id=8377) * 4x [Resistors - 10K Ohm](http://www.sparkfun.com/commerce/product_info.php?products_id=8374) * 1x Resistor 1M Ohm 1/6W * 2x [8-pin Arduino Stackable Headers](http://www.sparkfun.com/commerce/product_info.php?products_id=9279) * 2x [6-pin Arduino Stackable Headers](http://www.sparkfun.com/commerce/product_info.php?products_id=9280) **Documents:** * [Schematic](http://sparkfun.com/datasheets/DevTools/Arduino/Danger_Shield-v14.pdf) * [Example Code](http://www.sparkfun.com/Code/Danger_shield.zip) ","2010-03-16 12:23:23-06","29.95","29.95","","","1","","","","","","8534000095","mm","mm","mm","0.1980lbs"," .;. \'\';. .:oddO0l.\':lool:;. .,. .:0KKK0K0kdlooldllc. .,ld0K0c.::dKKKKKK0xollcdOkc, . .dKKKKKKOk0dckKKKKKKkddOOO0kc:, .,::xKd..,ckKKKKKKOO0ol0KKKKK0kdkOkkK0l;. ,OKKOKKKxdOol0KKKKK0O00loKKKKKK0kxkdKXdl::. .oKKKKKK0O0OldKKKKKK0OKkckKKKKKKOxxddxdodc;. .,:;\'\';kKKKKKK0O0xlOKKKKKKO0Kol0KKK0K0kxxO:;;dlo; .\';;,:oxkx,.l0KKKKKK000ooKKKKKKKO0OldKKKK0K0OK0dcc;,;l\' \';;,:dok0X0x00d;,xKKKKKK0O0OldKKKKKK0O0xcdKKKKKKO00Od;\'\'::l. \'o:x0XXOddxO:0X0o,:OKKKKKK0OKxcOKKKKKK00KxcOKKKKKKO00o;,;:;cc. ..,0XXdcKOdocOXKkc\'oKKKKKKKOO0lo0KKK0KKO00ol0KKKKK00Kko:,\';cc: oXXk;kXX0:0OO0d;;OKKKKKK0O0kcdKKKKKK0OKOcdKKKKKK0ood:,,cood, \'kXxlkddxKXKkoxo,c0KKKKKKOOKdckKKKKKK0O0dckKKKK0olkKxlodk00Oo:. cOd0XXOo;..,okxl:xKKKKKKKO00ll0KKKKK0OdOlcOK0kxlO0KKOxXNNNXX0. .do;...\';ccoxK00o:OKKKKKKOk0kcxKKXXX0llKOco00Ok0XXK00NXNNNX0c. .\';:oo:;:l0O000coKKKKKK0kx0d:kKKOdxd00Kx:d00000K0ONNXXXKOxx; .c:,,,odl:ooxO00Kx:kKKXXK0:c00lc0K0kdKX0OKdcOKOxoOdo000Oxolddo\' .:l:;cdxO0ddxOKKK0lc0KK0xolkOKOco000xkX0O00loxo;\'ldxddc:llldool. \'odcck00KOxxk0XXKO:oKKOklOXOOKxckKKkkxKOkK0xkoxKK0kxdddoc;::loc. .co:;dO000kdx0XKK0d;kK0kkKX0xOKol0Kdc:ld0KK0o0NNNKOOkdl:::clodo. \'ol,ck0KK0xxOKKKK0::OK0dk0KOkKOdoxoo00OxOOdOK000O0Okxoloddl;. .;o:;o0KKKxkk000KKk;oK00dooox0KK0x0XNXKkk0kxdkOOkxxxdo:,.. .ll:ckkKXXXXXXXX0KdcddocckOxk0xcOXK0O00xk0kxoccll:\'. ;l:cdXXNXXXXKNXXNOxO00XXK0OdOOkkxk000kxdoccc,.. .ldox0XXXXX0kK0OO0OolXXXXO0OdOOkOxocldl:\'. ;lok0KXX0kxkxdxxddokOKOkO0kdxlcllc;.. .:odoocoodxx;odldddookkxolxdl:\'.. \'lc:cclocoxdoocldxoclccc,.. .\'\',c:c:::occoooolc:\'. ..,:;:;coooolc,.. .\',:col:,.. .::,. ","https://www.sparkfun.com/products/9597/images.txt","Development Tools","0","","11021, 11061, 9088, 7950, 11723, 9190, 97, 10915, 9119, 9590, 9594, 13699",""