"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9603","COM-09603","Barometric Pressure Sensor - BMP085","
The BMP085 is a high-precision, ultra-low power digital barometer. It offers a measuring range of 300 to 1100 hPa with an absolute accuracy of down to 0.2 hPa. The BMP085 is based on piezo-resistive technology for EMC robustness, high accuracy and linearity as well as long term stability.
This sensor supports a voltage supply between 1.8 and 3.6VDC. It is designed to be connected directly to a micro-controller via the I²C bus
The BMP085 comes in an ultra-thin, 8-pin ceramic lead-less chip carrier (LCC) package.
A breakout board is available here!
Features:
Documents:
","The BMP085 is a high-precision, ultra-low power digital barometer. It offers a measuring range of 300 to 1100 hPa with an absolute accuracy of down to 0.2 hPa. The BMP085 is based on piezo-resistive technology for EMC robustness, high accuracy and linearity as well as long term stability. This sensor supports a voltage supply between 1.8 and 3.6VDC. It is designed to be connected directly to a micro-controller via the I²C bus The BMP085 comes in an ultra-thin, 8-pin ceramic lead-less chip carrier (LCC) package. A breakout board is available [here](http://www.sparkfun.com/commerce/product_info.php?products_id=9694)! **Features:** * Wide barometric pressure range * Digital two wire (I2C) interface * Flexible supply voltage range * Ultra-low power consumption * Low noise measurement * Fully calibrated * Temperature measurement included * Ultra-flat, small footprint* 5 x 5 mm (1.2 mm height) **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Sensors/Pressure/BST-BMP085-DS000-06.pdf) * [Product Flyer](http://www.sparkfun.com/datasheets/Components/General/BMP085_Flyer_Rev.0.2_March2008.pdf) * [Wiring Example](http://wiring.org.co/learning/libraries/bmp085.html) * [mbed User Review](http://mbed.org/users/tkreyche/notebook/bmp085-pressure-sensor/) ","2010-02-01 13:39:17-07","8.95","8.95","","","1","","","1","","","8542.39.0000","13mm","9mm","3mm","0.0001lbs","","https://www.sparkfun.com/products/9603/images.txt","Components","0","","11084, 9602",""