"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9608","ROB-09608","Toy DC Motor with Leads","
Replacement: None. We are no longer carrying this DC motor in our catalog. This page is for reference only.
This is a small toy DC motor with about 29.5mm long leads. It has a small circular shaft which measures about 2.8mm long.
The motor has an operating voltage range of 1.5 to 4.5VDC and a no load speed of 23000 RPM (@4.5VDC, 70mA). More information is available in the spec sheet linked below.
Documents:
","**Replacement:** None. We are no longer carrying this DC motor in our catalog. This page is for reference only. This is a small toy DC motor with about 29.5mm long leads. It has a small circular shaft which measures about 2.8mm long. The motor has an operating voltage range of 1.5 to 4.5VDC and a no load speed of 23000 RPM (@4.5VDC, 70mA). More information is available in the spec sheet linked below. **Documents:** * [Datasheet](http://www.sparkfun.com/datasheets/Robotics/ROB-09608.jpg) ","2010-02-01 13:47:29-07","0.95","0.95","","1","1","","","","","","8501.10.6060","45mm","10mm","7mm","0.0068lbs"," . .;\'. .:l;. .:l; .. \'cl\' .;;. ,l:. .:,. .o, .\';,. :l. .,:\'. .:l. .,:,. ;l\' .;;. ;l, \':. \'lc. .;,. .:l\' .\':\' ;o; .;\' \'cc. ... .;. .olc\'... .;. ...,kOd. .;. .::,..\'c:\'. \':,. \'O0d. . ;OOkOOd\' .kd,:xO00x, .d,...:dk00x; \'\'. ...;okO0k; .\'. .. ...;okOOkc. ......... .... ..,lxOOOl. .........\'c. ........\'lxOOo..\'\',;ccc;..c;. ..\'......\'ld;...:xccl;\'\'... .\',....\';\'..\',oc;lxo;\'.. .\'\'\'....dk;\':,;;;cc,. ..\'\'..;;,,,;;,,... ...\',,,\'... ","https://www.sparkfun.com/products/9608/images.txt","Robotics","0","","14450, 11696, 13302, 13259, 14451, 13258, 13260",""