"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"9613","BOK-09613","Practical Arduino","
Create your own Arduino-based designs, gain in-depth knowledge of the architecture of Arduino, and learn the user-friendly Arduino language all in the context of practical projects that you can build yourself at home. Get hands-on experience using a variety of projects and recipes for everything from home automation to test equipment.
Practical Arduino: Cool Projects for Open Source Hardware demonstrates a variety of Arduino techniques in a practical context, giving you an opportunity to learn how the theory and reference material applies to real-world projects.
This book provides more than just a simple series of steps to follow - it tells you why the circuit was designed that way in the first place. You won\'t just be a color-by-numbers painter; you\'ll learn to be a true hardware craftsman and artist, able to conceptualize, design, and assemble your own creations. Take these projects as inspiration and examples of applying a variety of handy techniques, and then adapt them to suit your own requirements.
A few of the projects you\'ll encounter:
- Appliance Remote Control
- Time-Lapse Camera Controller
- Virtual USB Keyboard
- Security/Automation Sensors
- Online Thermometer
- Speech Synthesis
- Weather Station Receiver
- Vehicle Telemetry Platform
Info:
- Author: Jonathan Oxer & Hugh Blemings
- Publisher: Apress
- Paperback: 500 pages
- ISBN-10: 1430224770
- ISBN-13: 978-1430224778
","Create your own Arduino-based designs, gain in-depth knowledge of the architecture of Arduino, and learn the user-friendly Arduino language all in the context of practical projects that you can build yourself at home. Get hands-on experience using a variety of projects and recipes for everything from home automation to test equipment.
Practical Arduino: Cool Projects for Open Source Hardware demonstrates a variety of Arduino techniques in a practical context, giving you an opportunity to learn how the theory and reference material applies to real-world projects.
This book provides more than just a simple series of steps to follow - it tells you why the circuit was designed that way in the first place. You won\'t just be a color-by-numbers painter; you\'ll learn to be a true hardware craftsman and artist, able to conceptualize, design, and assemble your own creations. Take these projects as inspiration and examples of applying a variety of handy techniques, and then adapt them to suit your own requirements.
**A few of the projects you\'ll encounter:**
* Appliance Remote Control
* Time-Lapse Camera Controller
* Virtual USB Keyboard
* Security/Automation Sensors
* Online Thermometer
* Speech Synthesis
* Weather Station Receiver
* Vehicle Telemetry Platform
**Info:**
* Author: Jonathan Oxer & Hugh Blemings
* Publisher**:** Apress
* Paperback: 500 pages
* ISBN-10**:** 1430224770
* ISBN-13**:** 978-1430224778
","2009-12-31 10:41:14-07","39.95","39.95","","","","","","","","","4901.99.0075","235mm","193mm","24mm","1.7600lbs","
.\';lo.
.\':ldkxdodkl.
.;ldkkxddddddddxk:
..,coxkxdddddddddddddddkx\'
...,coxkkxdddddddddddxxxxxxxddxko.
...;ldxkxdddddddddddddxxxxxxxxxxxxxxxxOc.
..,ldkOkdoodddddddddddxxxxxxxxxxxxxxkkxkxxxkk,
...:okOkxdlllldddddddddddxxxxxxxxxxxkxxkkkkkkkkkxkOd.
...:dkOkxoloooodddddddddddddxxxxxxxxkkkkkkkkkkkkOkOOkkkOOl.
.,ok0kxollloodddddddxxddddoddxxxxxxxkkkkkkkocccdkOOOOOOOOOO0O:
:00xolloodddddddddddddxddlc:cdxxxxdoxkkxc:cx,:kx;:kOOO000000OO0x.
.;kKkooodddddddddxddd:cc;llccodkkkkxlcdc\'lkc\'lc;oo\'x000000xd000O00l
.;dKOddddddddddoll;llccoodxcokxdko,lo,ld,ckx;cOxxO00Oxdloxk00000O0O,
.,l00xdddoccc;l:;cloxxxxdl;.:o,:xx;;d:,dlo00000OxodlkO0000000000000d.
.\':OKkddd::olldddxxdo:l;\'dd:,o:\'lo;:OkOOOkkxlddk0OkxkO0000xkOO000000l
..;xKOdddlddc,,:dxc.;xd;,ox:.oxodOOOOxddxdkO000OkOOxlddddodldkkkkkkkk,
..;oK0xddddo.::\';ol\';xxo::lkOOOkkolcdk0000KK00O0Oxxxoo:okkkkkkxdxoxlol.
..,cOKkdddd:\'c;,,,:;cxkkkkxddlokOO000000000OO00ddddlllxkkOkkkxkoOolcoOl
..:xKOdddd\',ddxodxxkxollldxOOO00000K00K0OOOkxdxdllolloxkkkxklxxdllkO0O;
..;oK0dddc:dxxxdd:llookOOOOOO00000000OO00kxxdxkoolclxOOkkOoxxcdcOO0OO0x\'
..,l00xddddloccodkkkkOOOOOOOkO000000kk0xdxloloxxkkk0OkxOxxkco:k0000OOO0o.
.\':k0kdddlloxxxkkkkOOOkxdxxO00000OkxdcokOxdddxod0KKOO:;lkdcx000000OOOOO:
..;d0Oddxxxxxxxxkkddoododxk0000OdllloxOklocooddOkxdd:::dod000000O0OOOOOx\'
.,lO0xxxxxxxxdooooldxkO00000kdkkkxdclcddxolddokOc.\';xolO00000OOOOOOkOOO:
.,ckKkxxxxkkxloxxkOOOO0000kdO000Oxkxdkxxlxoo0dxOOOkock00000OOOOOO0Oo;.
.\';xKOxxxxxxxkkOkOOOOOO0OdlodkkodkldxcOxOO0kl0klcdlk000000O000xc\'
.;o00kxxxxxkkkkkOOOOOOOOkdl;,\'\'dkkkxdddO0kOOkd;:x0000000kl,.
.,lOKOxkxxxkkkkkkkkkOOOOOOOOOO0000000OkOkxkkolxO0000d:.
.,ckKOxxxkkkkkkkxkkkkOOOOOOO0OO000000O0OkkkOO00kl,
.\':xK0kxxxxxkxxxxkkkOOOOkkdxOOOOOOOO00OOO00d:.
.;o0KkxxxkkxkkkxxkkxxdodxxdoOOOOOOO0KOo;.
.,lOKOxxxxxxxxxollldxdooddxkOO000xc\'
.\'ckK0xdxxxolclldo:loxkkkkO0Oo;..
.;dK0kxxxololclddxxxkO0kl,...
.,oOKkxddlloddddxkOdc\'...
.,.oKOxxdddxkkko:....
..:O0xxk0kl,....
..,kKkl,....
..,...
.
","https://www.sparkfun.com/products/9613/images.txt","Books","0","","11113,
11021,
11827,
11114,
13973,
11061,
255,
22265,
13285,
13820,
11224,
709,
10915,
8032,
14326,
10914,
8589,
8642,
13313,
14884,
8975",""