{"id":9652,"sku":"SEN-09652","name":"Triple Axis Accelerometer Breakout - MMA7361","description":"
This is a breakout board for Freescale's MMA7361L three-axis analog MEMS accelerometer. The sensor requires a very low amount of power and has a g-select input which switches the accelerometer between \u00b11.5g and \u00b16g measurement ranges. Other features include a sleep mode, signal conditioning, a 1-pole low pass filter, temperature compensation, self test, and 0g-detect which detects linear freefall. Zero-g offset and sensitivity are factory set and require no external devices.<\/p>\n\n
This breadboard friendly board breaks out every pin of the MMA7361L to a 9-pin, 0.1\" pitch header. The sensor works on power between 2.2 and 3.6VDC (3.3V optimal), and typically consumes just 400\u00b5A of current. All three axes have their own analog output.<\/p>\n\n
Not sure which accelerometer is right for you? Our Accelerometer and Gyro Buying Guide<\/a> might help!<\/p>\n\n Features:<\/strong><\/p>\n\n 0.90 x 0.50\"<\/p>\n\n Documents:<\/p><\/li>\n Schematic<\/a><\/p><\/li>\n\n