Luxeon Rebel High Power LED Breakout - Cool White

Replacement:BOB-10179. We now carry this in the even brighter "general purpose white". This page is for reference only.

This is a breakout board for the very high-intensity Cool White Luxeon Rebel LED. The board is designed to dissipate damaging heat away from the LED to the back of the board. There are three pads for each the anode and the cathode of the LED.

This breakout board comes with the LED installed as shown.

Note: We found these in inventory and they work fine but we're no longer making them. We'll be selling them at a discount for a limited time but when they're gone, they're gone!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Funkotron76 / about 14 years ago / 5

    If your good:
    You could make a suit of these things and use it for a personal defence system. If somebody tries to mug you just turn all the lights on, blinding the assailant, and make your getaway. There would never be a dark alley with you around.
    If your evil:
    Make a suit of these things and call yourself "The Suntan". Then walk into a place turn them all on, blinding everybody, then get what you want and walk out. You could even have catch phrases like, "Time to light this party up." (Spoken like Arnold Swarchenegger)

    • Josh Desu / about 13 years ago / 3

      Nobody else thinks that these may be some of the best ideas ever? At least the evil one!?
      Bummer...

  • Anyone looking for a DIY method for driving one of these little guys should check out this... http://www.instructables.com/id/Circuits-for-using-High-Power-LED-s/

  • IanM / about 13 years ago / 1

    Just in case you don't want to load the PDF, this bad boy produces:
    90 lumens @ 350mA
    160 lumens @ 700mA

  • VTGuy / about 13 years ago / 1

    This class of high power LEDs is usually sold on an aluminum PCB in order to dissipate the heat properly.. On an aluminum PCB the LED can be operated at 350mA "safely". By this I mean the LED will be fine, but you won't want to touch the aluminum with bare skin.
    If one desires to run the LED at full power (700mA), the aluminum PCB would need to be mounted to an appropriate heat sink.
    I would be weary of this much power dissipation on standard PCB materials.

  • russpatterson / about 14 years ago / 1

    Anybody use one of these? Did you buy a driver or make one?
    If you made one would be be just hold the voltage at 3.15 volts and then current limit to max of 750 uA (or so) via PWM?
    So parts would be MCU, current sense resistor, op amp, & MOSFET?

  • aws / about 14 years ago / 1

    there are 5 different part numbers with the "cool white" label, which one is this?

    • jimblom / about 14 years ago / 1

      Part number for this LED is LXML-PWC1-0090. I'll add that to the description.

Customer Reviews

No reviews yet.