"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9659","BOB-09659","Luxeon Rebel High Power LED Breakout - Red","
Replacement: None. We are no longer carrying this LED breakout in our catalog. This page is for reference only.
This is a breakout board for the very high-intensity red Luxeon Rebel LED. The board is designed to dissipate damaging heat away from the LED to the back of the board. There are three pads for each the anode and the cathode of the LED.
This breakout board comes with the LED installed as shown.
Documents:
","**Replacement:** None. We are no longer carrying this LED breakout in our catalog. This page is for reference only.
This is a breakout board for the very high-intensity [red Luxeon Rebel LED](http://www.sparkfun.com/commerce/product_info.php?products_id=9634). The board is designed to dissipate damaging heat away from the LED to the back of the board. There are three pads for each the anode and the cathode of the LED.
This breakout board comes with the LED installed as shown.
**Documents:**
* [Red Luxeon Rebel LED Datasheet](http://cdn.sparkfun.com/datasheets/Components/LED/DS68.pdf) (part# LXML-PD01-0040)
","2010-03-08 16:29:33-07","5.95","5.95","","","1","","","","","1","8541.10.0070","25mm","25mm","3mm","0.0036lbs","
.....\',,,;::cc\'
.;;::cllooool:\';ooodoooodo. .
.;ddoddddddddccloxxxkxxdddo\' \'ooc,.
..ododxlcddxkOkxxdldOkxxddddo:\'.,;:ldddddddc\'
,c\' .cxdddxl.;coxxxkOkddkxxkdoc,l, .,lddxxxxxddddo:.
:ddooc;,,,,:lddxxxxdd,ldllddddxdddddxd: lxdlxkKOkxxdc.oo,.
cddddddddddddxxxddxxxxddddddddddxkddkxo,;::;;ldl:,\':lO000Oxcoddddc.
lxdddddxdxkxkxddxkxdddddddddddddddOddxkddddxxxxddo;.:okkOOkOOkxxddddo;.
.oxdlcddxddxxxO0OkxkdddddddddddddxloooxkdddxkxdxkxxddoccokkxxOOxxxddddddo:.
.oxl:.;cxddxxxkO0Okkxdddddddddddxk, ...\',;lloxkdddddddxddxxxxdkdddxxl:,\'\'.
.dxddoodxoddxxxdxkkkxddddddddkdddx\' ... ckkxddddddddddxkxdxkdxxc;:,\'..
\'dxdddddxodxkxxxkkkkdddddddkdxxdxx. ..\'. ..ckOxdddddddddddxkddkxdxl\'.
,dddddddddodxdodoxxkddddddxxoxxkxo. .oxkxxdddddddddddddkxdxkdddo:\'.
.;::cloodxxddxkdxkxddddddddxddxkdo. . .lkkkxxxOddddddddxkkOkxxkxxddddddooc
.\',;clllldkdxkddkxddddddddxddddk,....\'... .:OkxOxdxOddddddxkxdxdcokkkxxdddddo.
...\',;clldxdkxdxkddddddoxxodxdddc,,...... .;xxdxxddxddddddxkdxkkkOk0Okxdddddd,
...\'lxddxkddkOkxxdddddddxodkdodkllc;,\';lxxxdddddxdddddxxdxxkOkkO0kxd:lddd,.
..\';cddddxxkxk0000Okxxddddxddkkodddoxdodxdddkxddkxddddddko;xkxdcoxxkxc,odd;.
\'lddddddxollooxkkO00OOkxdddddddddddddkdddxxddkxdddddddddxdodddxodxxxddddd:..
.\';lddddddol,,cdxdxOOOOkkxdddddddddddddddxxdddddddddddxkxddxkxddddddddddc..
.,::ldddddoll;;lc;lokkxxkxdddddddddddxxxxxxxkkkOkkxxxxdxkxxdxxxxddddddc..
.;:cldo;.;cddlclclddxddddddddddkxocc;:lxOO00Odxddxxxxxxxxddodddddxdl..
.,cclloddddddddxdddddddddddddxl .lkOOO0kdkkkkdddxdollloddol:::..
.\':clldddddddxxxxxkkkkxxddddx..,;lddkkxoodxddxdddxcl:;;,,,,;;;..
\':cclodddxolllddxkxxdkxddxoloclclodlodddddddddxo,.....
.,c;:oo;:ccclloodxolxdddddddddddc\'odddxxxxddddl,.
.,;.\'\'.....\'\'\',:cxddddxxxxxxxldxddddoollcc:;,.
.\'. .......cl::clllloooooooooooollc:;,\'.
.\':\',::clccc::;;,\'\'....
.\'.....
","https://www.sparkfun.com/products/9659/images.txt","Breakout Boards","0","","",""