"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "9661","COM-09661","LED - Super Bright Green (25 pack)","
We all know that you can never get too many LEDs. Don\'t worry, we\'ve got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!
Features:
Documents:
","We all know that you can never get too many LEDs. Don\'t worry, we\'ve got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine! **Features:** * 25 bright green LEDs * 12,000mcd brightness * Standard size - T1 3/4 5mm * 3.4V forward drop * Max current 20mA **Documents:** * [Info Sheet](http://www.sparkfun.com/images/products/09661-04.jpg) * [Datasheet](http://www.sparkfun.com/datasheets/Components/YSL-R542G5C-A14.pdf) * [LED Tutorial](https://learn.sparkfun.com/tutorials/light-emitting-diodes-leds) ","2010-05-03 11:37:47-06","8.5","8.58.087.65","1","1","1","","","","","","8541.40.2000","38mm","6mm","6mm","0.0230lbs"," .. .... .. .. .. .. . . . . . . .. .. .. . . . . ... . . . . . . .. .. .. ","https://www.sparkfun.com/products/9661/images.txt","5mm","487","","14977, 14563, 9856, 9855, 9850, 8377, 9660, 9650",""