"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"9700","ROB-09700","Turnigy Speed Controller Programming Card","
Replacement: None. We can\'t get these anymore and we don\'t have a direct replacement. This page is for reference only.
This is the programming card for Turnigy\'s series of Electronic Speed Controllers. Use this card to change the breaking and reversing done by the Turnigy ESC.
The card is compatible with the following Turnigy ESCs:
Weight: 77g (2.72oz)
Features:
- 0% to 40% drag brake force
- Variable low voltage cutoff
- Both forward and forward/reverse run mode
","**Replacement:** None. We can\'t get these anymore and we don\'t have a direct replacement. This page is for reference only.
This is the programming card for Turnigy\'s series of Electronic Speed Controllers. Use this card to change the breaking and reversing done by the Turnigy ESC.
The card is compatible with the following Turnigy ESCs:
* Marine
* K-Force
* EZ-RUN v1 & v2
Note that the programming card will not work with similar ESCs made by Turnigy.
**Weight:** 77g (2.72oz)
**Features:**
* 0% to 40% drag brake force
* Variable low voltage cutoff
* Both forward and forward/reverse run mode
","2010-05-17 12:59:36-06","9.95","9.95","","","","","","","","","","mm","mm","mm","0.0986lbs","
..,;.
.,cdOOO0Ok\'
.\';lxOO0ok000000O:
.,cdkOOdlod:\';00000Okkkl
.\';lxOOkxx;x.::.o0dxkkkkkkkkkkd.
..;cdkOkdoo\'c; o\'ooccodxoloodkkkOOOOOk,
.,cdkOO0kcx.,,.o\'ddcodoxloolodkO00KKOkOOOOOkc
.\':oxOOkocld.dx.dclxooooolooodxOOO0KKK0000KOkOOOOOOd.
;xO00000xx.lOdloodooollloxkkOOOOOOOO0KK0KK00K0kkOOOOOx.
;cxO000000xkkxdlolodxO00KKKOkOOOOOOOOOK000000K0kkOOOOOk:
.;::dOkkkkkxxdodkO00KKKK000KK0xOOOOOOOOO0000000KKOkOOkkkko
,;::okkkkkkk00K0000KKKK00000K0kkOOOOOOOO0K00Okkooxkkxxkkkx.
,::cokOOOOO000000000KK000000K0kkOOOOOOOOOkoc:cloxkkk0KKKKO,
,::cokOOOOOO00000000K000000000kkOOOxdooooxkOkk0KKKKKKKKKK0c
,::clkOOOOOO000000000KK000OOkdoooodxkO00KKKKKKXK00KKK0KKKKd.
\'::clxkOOOOO0000000OxdllollodxO00KKKKKKKKKKKKKX0kdoxk0Okkkk\'
\'::clxkkkkkO00OOxdo:loxkO00KKKXXXXXXKKKKX0OKOkkkxkkxxdkdxOO:
\'::ccxkOOOxkkkxldxx00KKKXXKKKKXXXXK0xdood0OkkkxxkxdkOO000X0l
.::ccdxkkkOOOO0KKKXXXXXXXXXKKOkOKkOkOkOOOkkxxOO00OOKO00K0KKd.
.:cccdO0KKKKXXX000XXXXKOxolod0XKK0Okx00Okkkkk0KOKK0K0OOKXXKk\'
.;cccd0KXXKXXXXX0kxk00OOkkkkxxO00XKKOkxkKkO0xkKkk0XXOOxOXXXO,
.;ccco0KKXKOkdlodkkkkxkK0OkXXXXXXXKKkOkdO0xk0OkkOXX0O0XKXXX0:
.;cccoOKXK0OkkxkdkxdkkO0KO0XKXXXXXKXOkOOdxkOOXXXXXXXkOOKXKO0c
.;cccoOOOOdkdxkkkxkdOkkoxkO0XXXXXXKXKxkx0K000dO0XXXKXKxxdx0Ko.
,ccclk0OOxkkxxxxoxxdxkOKXXKOkkOKXXK0Okx0XXXXK0XxxdkO00XXXXKd.
,ccclkKKXOdkkddkOkO00xOkkKkkO0XXXXXKO0OOXkdxkO0kOOdkkxOXXXKx.
\'ccclkKXX0xkkO0xxkk00kkKXK0kkxOXXKKXxdkKKkO0O0KXK0KK0kkxOKKx\'
.ccclxK0KOxxdOKkxkOkk0XOdxkddxKXXXK00OxxxOKKOOkxOOkOKX0OxKKk,
.:lclxKXX0xk0kkxkkOKXXXKkO0XX0OXXXKXOkOOOdxkkkKXXXxkxloddxKk;
.:lclx00K0kxddxddXXK00O0XkxxdxkXXXKKOkkkOOkkxx0XX0dddxxkkkko.
.:lcld0XXKdkkxxOOkdkkdo0KodkkkXXXXK00kdxkdod0KXXKkkOkxkxxxo.
.:lllx0X00OxkxkkXOdxdkxXXXXXXXXXXXXXOdkdldxxOOOkkkxxxxddo.
.;cllx0KXKxkkdd0XO0XXXXXKKK0KXX0kXXXOxkOOkkkxxxxxxdoc;..
,clod0XXXk0KK0KOd0K0OOOO0OkxxkO00Okkkkxxxxddol:,...
,clod0X0kdk0OOOkO00OxkkkkK0Okkkkkkxxxxdlc;....
\'clox0K0OO0000OkOkk0K0OOkkkkxxxxxoc;\'....
.clox0KOkOkkO000OOOkkkkxxxxoc:,....
.clox0KKK0OOOkkkkxxxxdl:,.....
.cloO0OOkkkxxxxdl:,.....
.:oxkxxxxdoc;\'.....
.:ool:,......
","https://www.sparkfun.com/products/9700/images.txt","Robotics","0","","",""